Secure Key Storage Implementations#

Users can use Secure Engine Manager (SE Manager) or PSA Crypto in the following figure to access the secure key storage on HSE-SVH and Series 3 devices. SE Manager APIs for secure key storage and cryptographic operations are usually not considered external APIs. PSA Crypto API abstracts the entropy sources, cryptographic primitives, and even advanced security features like secure key storage from the calling functions.

Silicon Labs recommends using PSA Crypto API for secure key storage and cryptography whenever possible. It makes the solution more portable and hardware agnostic. In some cases, however, setting up tamper and initializing the secure boot can only be implemented by the SE Manager APIs.

Secure Engine Manager and PSA CryptoSecure Engine Manager and PSA Crypto

ComponentFunctionality

EMLIB (em_se.c)

Abstracts the mailbox interface: how to construct, send and receive low-level HSE mailbox commands.

SE Manager

On top of EMLIB, it abstracts the HSE command set: translates function calls into mailbox messages. The SE Manager also provides thread synchronization.

PSA Accelerator Drivers

A translation layer to map the PSA Crypto HSE interface and crypto acceleration calls to SE Manager calls.

PSA Crypto API

Platform independent cryptographic hardware acceleration support by implementing standardized APIs.

PSA ITS Driver

The key management functionality in PSA Crypto needs access to non-volatile memory for persistent storage of plaintext or wrapped keys. NVM3 gets wrapped by this translation layer, mapping the PSA ITS (Internal Trusted Storage) interface to NVM3 calls.

For the SE's mailbox interface, see section Secure Engine Subsystem in Series 2 Secure Debug.

For more information about NVM3, see https://docs.silabs.com/gecko-platform/latest/platform-driver/nvm3.

For more information about PSA Crypto APIs on Secure Key Storage, see AN1311: Integrating Crypto Functionality Using PSA Crypto Compared to Mbed TLS.

SE Manager API#

The following table lists the SE Manager APIs related to Secure Key Storage operations. The SE Manager API document can be found at https://docs.silabs.com/gecko-platform/latest/platform-security-api/sl-se-manager.

SE Manager APIUsage

sl_se_generate_key

Generate a new key and store it either in a volatile HSE storage slot or as a wrapped key.

sl_se_import_key

Import a plaintext key and store it either in a volatile HSE storage slot or as a wrapped key.

sl_se_export_key

Export a volatile or wrapped key back to plaintext if allowed. It will fail for a key that has been flagged as SL_SE_KEY_FLAG_NON_EXPORTABLE.

sl_se_transfer_key

Transfer a volatile or wrapped key to another storage option (volatile HSE storage slot or a wrapped key) if allowed.

sl_se_delete_key

Delete a key from a volatile HSE storage slot.

PSA Crypto API#

The following table lists the PSA Crypto APIs related to Secure Key Storage operations. The PSA Crypto API document can be found at https://docs.silabs.com/gecko-platform/latest/platform-security-psa-crypto/.

PSA Crypto APIUsage

psa_generate_key

Generate a new plaintext or wrapped key and store it either in volatile or non-volatile memory.

psa_import_key

Import a plaintext key and save it in plaintext or wrapped form. It can store either in volatile or non-volatile memory.

psa_export_key

Export a key back to plaintext if allowed. The policy on the key must have the usage flagPSA_KEY_USAGE_EXPORTset.

psa_copy_key

Copy key material from one location to another, which may have a different lifetime (e.g., volatile to non-volatile).

psa_destroy_key

Destroy a key from both volatile memory and, if applicable, non-volatile storage.

SE Manager API Versus PSA Crypto API#

The following table compares the SE Manager APIs with PSA Crypto APIs on Secure Key Storage.

ItemSE Manager APIPSA Crypto API

Availability

Only on HSE devices

Platform independent

API

Silicon Labs proprietary

Standardized by ARM®

Key Storage

Volatile (RAM) memory only

Volatile (RAM) or non-volatile (flash) memory

Wrapped Key Cache

Can use a volatile HSE storage slot

Not yet implemented

Password Protection

Can define in a key descriptor

Not yet defined in PSA Crypto

Custom ECC Curve

Can define in a key descriptor

Not yet defined in PSA Crypto

PSA Crypto Key Types with TrustZone Secure Key Storage#

The following tables describes the storage differences between key storage with and without TrustZone on SVM and SVH devices.

Table: TrustZone Secure Key Storage (SKS) on SVM Devices

Key TypeStorage without TrustZone SKSStorage with TrustZone SKS

Volatile Plaintext

RAM

Secure RAM (2)

Persistent Plaintext

NVM

Encrypted in NS NVM (2)

Volatile Wrapped

Not supported

Not supported

Persistent Wrapped

Not supported

Not supported

Table: TrustZone Secure Key Storage (SKS) on SVH Devices

Key TypeStorage without TrustZone SKSStorage with TrustZone SKS

Volatile Plaintext

Plaintext key in RAM

Plaintext key in Secure RAM

Persistent Plaintext

Plaintext key in NVM

Encrypted plaintext key in NS NVM

Volatile Wrapped

Wrapped key in RAM (1)

Wrapped key in Secure RAM

Persistent Wrapped

Wrapped key in NVM (1)

Encrypted wrapped key in NS NVM

Notes:

  • The NVM or NS NVM is at the last part of the main flash.

  • It is possible to replace the wrapped key solution on the SVH device (1) with TrustZone Secure Key Storage on the SVM device (2), but this is a less secure approach.