Contains RAIL Library Version Information.

It is filled in by RAIL_GetVersion().

Public Attributes#

uint32_t

Git hash.

uint8_t

Major number

uint8_t

Minor number

uint8_t

Revision number.

uint8_t

Build number.

uint8_t

Build flags.

bool

Boolean to indicate whether this is a multiprotocol library or not.

Public Attribute Documentation#

hash#

uint32_t RAIL_Version_t::hash

Git hash.


major#

uint8_t RAIL_Version_t::major

Major number


minor#

uint8_t RAIL_Version_t::minor

Minor number


rev#

uint8_t RAIL_Version_t::rev

Revision number.


build#

uint8_t RAIL_Version_t::build

Build number.


flags#

uint8_t RAIL_Version_t::flags

Build flags.


multiprotocol#

bool RAIL_Version_t::multiprotocol

Boolean to indicate whether this is a multiprotocol library or not.