Wireless M-Bus#
Wireless M-Bus (WMBUS) configuration.
Enumerations#
The RX variant of the WMBUS T+C PHY.
Functions#
Configure WMBUS simultaneous M2O RX of T and C modes feature.
Enumeration Documentation#
RAIL_WMBUS_Phy_t#
RAIL_WMBUS_Phy_t
The RX variant of the WMBUS T+C PHY.
| Enumerator | |
|---|---|
| RAIL_WMBUS_ModeTFrameA | subPhyId indicating a mode T frame A packet |
| RAIL_WMBUS_ModeCFrameA | subPhyId indicating a mode C frame A packet |
| RAIL_WMBUS_ModeCFrameB | subPhyId indicating a mode C frame B packet |
Function Documentation#
RAIL_WMBUS_Config#
RAIL_Status_t RAIL_WMBUS_Config (RAIL_Handle_t railHandle, bool enableSimultaneousTCRx)
Configure WMBUS simultaneous M2O RX of T and C modes feature.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| RAIL_Handle_t | [in] | railHandle | A RAIL instance handle. |
| bool | [in] | enableSimultaneousTCRx | true to enable WMBUS simultaneous M2O RX of T and C modes. |
Returns
Status code indicating success of the function call.
If simultaneous M2O RX of T and C modes is enabled, when PHY_wMbus_ModeTC_M2O_100k_frameA is loaded, mode T Frame A and mode C frame A/B can be received. The mode and frame type of the last received packet is available in RAIL_RxPacketDetails_t::subPhyId.
Note
This WMBUS feature is supported only on some parts. The preprocessor symbol RAIL_WMBUS_SUPPORTS_SIMULTANEOUS_T_C_RX and the runtime function RAIL_WMBUS_SupportsSimultaneousTCRx() may be used to test for support.