A configuration for PTI.

Public Attributes#

Packet Trace mode (UART or SPI).

uint32_t

Output baudrate for PTI in Hz.

uint8_t
uint8_t

Data output (DOUT) GPIO port.

uint8_t

Data output (DOUT) GPIO pin.

uint8_t
uint8_t

Data clock (DCLK) GPIO port.

uint8_t

Data clock (DCLK) GPIO pin.

uint8_t
uint8_t

Data frame (DFRAME) GPIO port.

uint8_t

Data frame (DFRAME) GPIO pin.

Public Attribute Documentation#

mode#

RAIL_PtiMode_t RAIL_PtiConfig_t::mode

Packet Trace mode (UART or SPI).


baud#

uint32_t RAIL_PtiConfig_t::baud

Output baudrate for PTI in Hz.


doutLoc#

uint8_t RAIL_PtiConfig_t::doutLoc

DeprecatedNo longer used (ignored).


doutPort#

uint8_t RAIL_PtiConfig_t::doutPort

Data output (DOUT) GPIO port.


doutPin#

uint8_t RAIL_PtiConfig_t::doutPin

Data output (DOUT) GPIO pin.


dclkLoc#

uint8_t RAIL_PtiConfig_t::dclkLoc

DeprecatedNo longer used (ignored).


dclkPort#

uint8_t RAIL_PtiConfig_t::dclkPort

Data clock (DCLK) GPIO port.

Only used in SPI mode.


dclkPin#

uint8_t RAIL_PtiConfig_t::dclkPin

Data clock (DCLK) GPIO pin.

Only used in SPI mode.


dframeLoc#

uint8_t RAIL_PtiConfig_t::dframeLoc

DeprecatedNo longer used (ignored).


dframePort#

uint8_t RAIL_PtiConfig_t::dframePort

Data frame (DFRAME) GPIO port.


dframePin#

uint8_t RAIL_PtiConfig_t::dframePin

Data frame (DFRAME) GPIO pin.