Front End Module (FEM) Utility#

 

Radio FEM Utility#

Enabling this optional software component includes default functionality related to FEM configuration. It also configures the GPIOs together with the Peripheral Reflex System (PRS) signals to control the FEM.

Configuration Options#

The following options can be configured:

  • Enable RX Mode: Enables the output of RX based on the selected port and pin.

  • Enable TX Mode: Enables the output of TX based on the selected port and pin.

  • Enable Bypass Mode: Enables communication that bypasses the PA (Power Amplifier) and the LNA (Low Noise Amplifier) on the FEM.

  • Enable TX High Power Mode: Enables high power transmit mode on the FEM, if disabled low power transmit will be used.

  • Enable automatic PRS LNA Bypass Mode: Enables dynamic LNA bypass when receiving frames with high power. This is available on platforms having RAIL_SUPPORTS_PRS_LNA_BYPASS.

    • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_THRESHOLD: see RAIL_PrsLnaBypassConfig_t::threshold

    • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_DELTA_RSSI_DMB: see RAIL_PrsLnaBypassConfig_t::deltaRssiDbm

    • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_POLARITY: see RAIL_PrsLnaBypassConfig_t::polarity

    • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_TIMEOUT_US: see RAIL_PrsLnaBypassConfig_t::timeoutUs

    • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_COMBINE: Demonstrate how to perform logical combination between dynamic LNA bypass PRS signal and another PRS signal.

      • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_NO_COMBINE: Dynamic LNA bypass PRS signal directly routed to SL_FEM_UTIL_BYPASS_PORT/PIN.

      • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_OR_PAEN_COMBINE: Dynamic LNA bypass PRS signal ored with PA enable on SL_FEM_UTIL_BYPASS_PRS_COMBINE channel and routed to SL_FEM_UTIL_BYPASS_PORT/PIN.

      • SL_FEM_UTIL_AUTO_PRS_LNA_BYPASS_XOR_LNAEN_COMBINE: Dynamic LNA bypass PRS signal xored with LNA enable on SL_FEM_UTIL_BYPASS_PRS_COMBINE channel and routed to SL_FEM_UTIL_BYPASS_PORT/PIN.

Typically, the signal routing is as follows:

  • SL_FEM_UTIL_BYPASS: Bypass control (FEM pin CPS).

  • SL_FEM_UTIL_RX: RX control (FEM pin CRX). Active based on the radio activity (whenever the LNA is enabled).

  • SL_FEM_UTIL_SLEEP: Sleep control (FEM pin CSD). Active based on the radio activity (whenever the PA or LNA are enabled).

  • SL_FEM_UTIL_TX: TX control (FEM pin CTX). Active based on the radio activity (whenever the PA is enabled).

  • SL_FEM_UTIL_TX_HIGH_POWER: Tx power mode control (FEM pin CHL).

Refer to the FEM datasheet for the required settings as not all configuration options are applicable to every module.