Long transport layer header.
Public Attributes#
uint8_t
CI (control information) field.
uint8_t
Raw address.
uint32_t
Address, device ID.
uint16_t
Address, manufacturer ID.
uint8_t
Address, version.
uint8_t
Address, device type.
struct sl_rail_sdk_wmbus_ltl_header_t::@5::@6
Detailed address.
union sl_rail_sdk_wmbus_ltl_header_t::@5
Address.
uint8_t
Access number.
uint8_t
Status byte.
Config word.
Public Attribute Documentation#
ci_field#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::ci_field
CI (control information) field.
Definition at line
244
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
raw#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::raw[8]
Raw address.
Definition at line
246
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
id#
uint32_t sl_rail_sdk_wmbus_ltl_header_t::id
Address, device ID.
Definition at line
248
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
manufacturer#
uint16_t sl_rail_sdk_wmbus_ltl_header_t::manufacturer
Address, manufacturer ID.
Definition at line
249
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
version#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::version
Address, version.
Definition at line
250
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
device_type#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::device_type
Address, device type.
Definition at line
251
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
detailed#
struct sl_rail_sdk_wmbus_ltl_header_t::@5::@6 sl_rail_sdk_wmbus_ltl_header_t::detailed
Detailed address.
Definition at line
252
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
address#
union sl_rail_sdk_wmbus_ltl_header_t::@5 sl_rail_sdk_wmbus_ltl_header_t::address
Address.
Definition at line
253
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
access_number#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::access_number
Access number.
Definition at line
254
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
status#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::status
Status byte.
Definition at line
255
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h
conf_word#
sl_rail_sdk_wmbus_conf_word_t sl_rail_sdk_wmbus_ltl_header_t::conf_word
Config word.
Definition at line
256
of file /mnt/raid/workspaces/ws.jprnpkXRl/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h