RS9116W Features#
Wi-Fi#
- Supports Wi-Fi Station, Access Point features, and Concurrent mode (STA + AP) features. 
Wi-Fi Station#
- Security Types - Open mode 
- WPA2 
- WPA3 Personal Mode 
- WPA3 Personal Transition mode 
- Mixed mode 
- EAP (TLS1.2, TLS1.0, TTLS, PEAP) 
- WPS 2.0 push button 
 
- Supports auto rate, dual band, re-join, 802.11j, 802.11d, selective scan, RSSI support. 
- Supports BSD socket interface. 
- Supports crypto hardware accelerators for ECDH, DH, SHA, AES. 
Access Point#
- Supports Open security mode, WPA2 security mode and hidden SSID mode. 
Firmware Upgrade Options#
- via bootloader, Host/MCU and Wireless (OTA). 
Network Stack#
- IPV4, ICMP, ARP, UDP, TCP, IGMP, DHCP Client, DHCP Server, HTTP Client, HTTPs Client, HTTP Server, ping from host, TCP/IP bypass, FTP Client, SSL/TLS1.2(Client and server), SNTP, MQTT Client, Web sockets Client. 
- Supports dynamic feature Enable/Disable through opermode command during the initialization. 
BT Features#
- Master, Slave, BT Dual mode and Role switch support. 
- BDR1, BDR2, BDR3 etc. 
- ACL Data, Encryption, Slot offset, Adaptive frequency hopping, AFH channel classification, Enhanced data rate ACL, Simple pairing. 
- Role switch (Master/Slave), sniff mode, RSSI support. 
- SSP (secure pairing) support. 
- Profiles: GAP, SDP, L2CAP, SPP, RFCOMM, A2DP, AVRCP, HID (only in AT commands). 
BLE Features#
- Bluetooth Dual mode support. 
- BLE Peripheral, BLE Central with multiple peripheral support. 
- Advertising, Scanning, Connection interval. 
- 32-bit UUID support in LE, LE secure connections, Data length extensions. 
- LE 2Mbps, LE long range, LE channel classification. 
- Profiles: GATT, GAP, BPM (Blood pressure monitor), PXP (proximity), HOGP HID over GATT 
- BLP Blood pressure profile & service, HTS/HTP health thermometer profile & service, HRP/HRS Heart rate profile& service, CGMP/CGMS continuous glucose monitoring profile & service 
Operating Modes#
Supports the following operating modes:
- WLAN STATION 
- WLAN AP 
- WLAN STATION + BLE 
- WLAN STATION + BT 
- WLAN STATION + BT + BLE 
Power Save#
- GPIO based power save, Message-based power save. 
- Host based wakeup, WoWLAN, packet pending interrupt for UART and SPI. 
Co-Existence#
- PTA 3-wire Co-Existence Support for Wi-Fi only mode