You are viewing documentation for version:10.0.1Public Attributes#sl_rtl_log_callback_functionlog_callback_functioncharsdk_versioncharcommand_line_optionsPublic Attribute Documentation#log_callback_function#sl_rtl_log_callback_function sl_rtl_log_params::log_callback_functionsdk_version#char sl_rtl_log_params::sdk_version[64]< Callback function for logging. Unique version string command_line_options#char sl_rtl_log_params::command_line_options[ 64]Optional field for debugging purpose. The command line options include the command name.