SiSDK Platform - CPC Version 4.7.0 (June 16, 2025) - Release Notes#
Simplicity SDK Platform Version 5.2.0
Simplicity SDK Version 2025.6.0
The Co-Processor Communication (CPC) framework enables secure and efficient data exchange between two processors over a shared serial link, acting as a multiplexer to support multiple applications simultaneously. Designed with a Linux host (CPC daemon) as the primary device and an EFR(M) device as the secondary, CPC ensures reliable, in-order, error-free communication over encrypted UART or SPI connections.
Release Summary#
Key Features | API Changes | Bug Fixes | Chip Enablement
Key Features#
Added permanent memory allocation initialization for CPC, for Series 3.
Improved SPI bitrate configuration to default to 1 MHz when unspecified.
Added support for GCC Link Time Optimization (LTO).
API Changes#
Introduced
sl_cpc_init_permanent_allocationsAPI for permanent memory allocation initialization; sl_cpc_init() continues to handle this for Series 2.
Bug Fixes#
Resolved race condition in UART code causing buffer errors.
Improved SPI bitrate configuration to make it optional; CPCd.
Corrected nonce overflow detection logic in CPC protocol; Protocol bump requried.
Fixed link time warnings in GCC LTO compilation for CPC sample apps.
Addressed xmodem bootloader (UART) detection causing CPCd hang.
Fixed SPI driver PRS signal initialization; incorrect define was used but had no effect on existing devices.
Chip Enablement#
None.
Key Features#
New Features | Enhancements | Removed Features | Deprecated Features
New Features#
Added permanent memory allocation initialization for CPC in preparation for Series 3.
sl_cpc_init_permanent_allocations; sl_cpc_init() continues to handle this for Series 2.Added support for GCC Link Time Optimization (LTO).
Enhancements#
None.
Removed Features#
None.
Deprecated Features#
None.
API Changes#
New APIs | Modified APIs | Removed APIs | Deprecated APIs
New APIs#
New API Signature | Deprecated API replaced by this (if any) |
|---|---|
| None |
Modified APIs#
None.
Removed APIs#
None.
Deprecated APIs#
None.
Bug Fixes#
| ID | Issue Description | GitHub / Salesforce Reference (if any) | Affected Software Variants, Hardware, Modes, Host Interfaces |
|---|---|---|---|
| 1430454 | Resolved race condition in UART code causing buffer errors. | None | All |
| 1411410 | Improved SPI bitrate configuration to make it optional. | None | All |
| 1410876 | Corrected nonce overflow detection logic in CPC protocol. | None | All |
| 1375701 | Fixed link time warnings in GCC LTO compilation for CPC sample apps. | None | All |
| 1281660 | Addressed xmodem bootloader detection causing CPCd hang. | None | All |
Chip Enablement#
None.
Application Example Changes#
New Examples#
None.
Modified Examples#
None.
Removed Examples#
None.
Deprecated Examples#
None.
Known Issues and Limitations#
None.