sl_usbd_setup_req_t Struct Reference
USB DEVICE MICROSOFT XTENDED PROPERTIES DATA TYPE.
#include <sl_usbd_core.h>
Data Fields |
|
uint8_t | bmRequestType |
Characteristics of request.
|
|
uint8_t | bRequest |
Specific request.
|
|
uint16_t | wValue |
Varies according to request.
|
|
uint16_t | wIndex |
Varies according to request; typically used as index.
|
|
uint16_t | wLength |
Transfer length if data stage present.
|
USB DEVICE MICROSOFT XTENDED PROPERTIES DATA TYPE.
USB SETUP REQUEST
Field Documentation
◆ bmRequestType
uint8_t sl_usbd_setup_req_t::bmRequestType |
Characteristics of request.
◆ bRequest
uint8_t sl_usbd_setup_req_t::bRequest |
Specific request.
◆ wValue
uint16_t sl_usbd_setup_req_t::wValue |
Varies according to request.
◆ wIndex
uint16_t sl_usbd_setup_req_t::wIndex |
Varies according to request; typically used as index.
◆ wLength
uint16_t sl_usbd_setup_req_t::wLength |
Transfer length if data stage present.