sl_usbd_vendor_callbacks_t Struct Reference
Vendor callbacks.
#include <sl_usbd_class_vendor.h>
Data Fields | |
void(* | enable )(uint8_t class_nbr) |
Callback for enable event. | |
void(* | disable )(uint8_t class_nbr) |
Callback for disable event. | |
void(* | setup_req )(uint8_t class_nbr, const sl_usbd_setup_req_t *p_setup_req) |
Callback for setup req event. |
Vendor callbacks.
Field Documentation
◆ enable
void(* sl_usbd_vendor_callbacks_t::enable) (uint8_t class_nbr) |
Callback for enable event.
◆ disable
void(* sl_usbd_vendor_callbacks_t::disable) (uint8_t class_nbr) |
Callback for disable event.
◆ setup_req
void(* sl_usbd_vendor_callbacks_t::setup_req) (uint8_t class_nbr, const sl_usbd_setup_req_t *p_setup_req) |
Callback for setup req event.