Synchronous Serial Interface (SSI) Architecture#

Peripheral Overview#

The Synchronous Serial Interface (SSI) on SiWx917 is a flexible, full-duplex synchronous serial controller.

It supports Serial Peripheral Interface (SPI), Synchronous Serial Protocol (SSP), and Microwire (µWire) standards, with optional dual- and quad-data lines for higher throughput. SSI integrates with Direct Memory Access (DMA) to offload the CPU and supports low-power operation depending on the selected instance and the M4 core power state.

SSI scales from high-bandwidth use cases, such as external flash memory and display controllers, to energy-efficient transfers where DMA minimizes CPU activity and allows the core to sleep.

General Description#

The SiWx917 device includes multiple configurable SSI controllers that support common synchronous serial protocols (SPI, SSP, Microwire).
Each instance can operate as either a primary that initiates communication or as a secondary that responds to an external controller.

On this SoC:

  • Two SSI instances support primary operation.

  • One SSI instance supports secondary operation.

Note: SSI instances cannot be operated simultaneously; only one SSI instance can be active at a time.

Key Features and Capabilities#

The SSI peripheral on SiWx917 is a high-performance, flexible serial controller that provides the following capabilities:

  • Protocol support: Operates as primary or secondary using SPI, SSP, or Microwire (µWire) protocols.

  • Dual/Quad support (primary): The HP SSI primary supports single, dual, and quad data lines. The ULP SSI primary supports single-bit operation.

  • Data frame size: Programmable 4–16-bit frame length. Microwire control-word length is also configurable (1–16 bits).

  • DMA and FIFO integration: Supports DMA handshake signals with programmable FIFO thresholds. Each FIFO is 16 words deep.

  • Interrupts: Maskable interrupts for TX empty/overflow, RX full/underflow/overflow, and multi-primary contention (if applicable).

  • Programmable RX sample delay: Adjusts sampling at high-speed operation to improve reliability.

  • Chip-select fan-out (primary): Up to four chip-select outputs from the HP SSI primary instance.

  • ULP SSI primary: The ULP SSI instance supports only one secondary device.

  • Clock configuration: Programmable CPOL and CPHA for SPI mode control.

  • High-speed operation:

    • HP SSI (Primary):

      • Up to 40 MHz in high-speed mode (posedge driving and posedge sampling) or 20 MHz in full-speed mode (negedge driving and posedge sampling)

    • SSI Secondary: Up to 20 MHz

    • ULP SSI Primary: Up to 10 MHz

SSI Architecture (High-Level)#

The SiWx917 SSI uses a programmable synchronous-serial engine with FIFO buffering, DMA handshakes, and interrupt control to achieve high throughput with minimal CPU overhead.

SSI Block DiagramSSI Block Diagram
Figure: High-level SSI architecture.

Functional Blocks#

Component

Description

APB Interface & Register Block

Provides access to SSI configuration and status registers via the AMBA APB bus.

DMA Interface

Supports high-speed, non-blocking data transfers for both transmit (TX) and receive (RX) paths using DMA handshakes.

Transmit/Receive FIFOs

Dual 16-word buffers for TX and RX. A hardware component in the SSI controller automatically manages data movement between the FIFOs and the SSI interface without software intervention.

Transmit/Receive FIFOs

Dual 16-word buffers for TX and RX, managed by an internal state machine for smooth data flow.

Shift Control Logic

Serializes transmit data and deserializes received data according to the selected frame format.

Interrupt Logic

Generates maskable interrupts for TX/RX thresholds, overflow/underflow conditions, and completion events.

Clock Prescaler

Programmable divider for generating the SSI serial clock, ensuring accurate timing in all modes.

Why It Matters#

  • High performance: DMA and FIFOs reduce CPU involvement, allowing for continuous data streaming.

  • Deterministic timing: The prescaler and shift logic guarantee protocol-compliant edge control.

  • Simplified debugging: Status registers and interrupts streamline validation and troubleshooting.

Software Architecture#

This section describes the SSI software stack and how the software layers interact during configuration and data transfer.

SSI Software ArchitectureSSI Software Architecture
Figure: SSI software layering showing control and data paths.

Software Layering Overview#

Layer

Description

Application Layer

Contains user applications or example projects that use the SSI API to perform sensor communication, memory access, or display updates.

Unified API Layer (WiSeConnect)

Provides high-level driver APIs for initialization, configuration (baud rate, frame format, data width, CPOL/CPHA), and data transfer, ensuring portability across SSI instances.

CMSIS-Driver Layer

Implements the ARM® Cortex Microcontroller Software Interface Standard (CMSIS) SPI driver for RTOS compatibility and portability.

Peripheral Driver Layer

Manages low-level register programming, FIFO thresholds, and interrupt servicing.

Hardware Layer

Represents the physical SSI instances on the SiWx917 SoC: HP primary, ULP primary, and HP secondary.

Directory Structure in WiSeConnect SDK#

wiseconnect/
├── components/
│   └── device/
│       └── silabs/
│           └── si91x/
│               └── mcu/
│                   └── drivers/
│                       ├── cmsis_driver/
│                       │   ├── CMSIS/Include/Driver_SPI.h
│                       │   ├── SPI.c
│                       │   └── SPI.h
│                       ├── peripheral_drivers/
│                       │   ├── inc/rsi_spi.h
│                       │   └── src/rsi_spi.c
│                       └── unified_api/s
│                           ├── inc/sl_si91x_ssi.h
│                           └── src/sl_si91x_ssi.c
└── examples/
    └── si91x_soc/
        └── peripheral/
            ├── sl_si91x_ssi_master
            ├── sl_si91x_ssi_slave
            └── sl_si91x_ulp_ssi_master

Core Components#

SSI Primary (High-performance Primary)#

  • Purpose: Supports high-speed communication in the HP domain.

  • Features: Single, dual, and quad SPI modes.

  • Capabilities: Connects to up to four secondary devices.

  • Performance: Operates up to 40 MHz.

  • Typical Use Cases: External flash access, display interfaces, and high-rate sensor communication.

SSI ULP Primary (Ultra-low-power Primary)#

  • Purpose: Enables low-power communication in the ULP domain.

  • Features: Single-bit SPI mode.

  • Capabilities: Connects to one secondary device.

  • Performance: Operates up to 10 MHz.

  • Power Benefits: Supports DMA-based transfers while the MCU remains in a low-power (PS2) state.

  • Typical Use Cases: Battery-powered systems requiring background or sleep-mode data exchange.

SSI Secondary#

  • Purpose: Operates as a programmable secondary peripheral.

  • Features: Supports all SPI modes and framing protocols.

  • Capabilities: Provides full-duplex communication.

  • Typical Use Cases: Device-to-device communication and multi-primary networked systems.

Clock Architecture and Timing#

The SSI clock system manages synchronization between the SSI input clock (ssi_clk), peripheral clock (pclk), and serial clock output (sclk_out).

Clock Domain Relationships#

  • The SSI input clock (ssi_clk) must not exceed the APB clock (pclk) for reliable synchronization.

  • When pclk and ssi_clk are asynchronous, synchronization logic is automatically enabled.

  • In primary mode, the maximum frequency of the serial clock output (sclk_out) is one-half the frequency of ssi_clk.The shift logic samples data on one edge and drives it on the opposite edge.

Fsclk_out = Fssi_clk / SCKDV

Parameters#

Parameter

Description

Fsclk_out

Serial clock output frequency

Fssi_clk

SSI input clock frequency

SCKDV

A bit field in the programmable register BAUDR, holding any even value in the range 0 to 65,534. If SCKDV is 0, then sclk_out is disabled

Frequency Restrictions#

  • Primary Mode: Fssi_clk ≥ 2 × (max Fsclk_out)

  • Secondary Mode: Fssi_clk ≤ 4 × (max Fsclk_in)

Operation Modes#

This section describes the operation modes of the SSI on the SiWx917.

Primary Mode#

In primary mode, the SSI peripheral initiates and controls all data transfers.

The primary generates the clock and manages communication with connected secondary devices.

SSI Primary ConfigurationSSI Primary Configuration
Figure: SSI primary device configuration.

SPI Frame Format#

A SPI frame asserts the selected chip-select line, shifts a programmed 4–16-bit word MSB first (CTRLR0.DFS_32), and maintains continuous clocking if configured for back-to-back frames.

The chip-select (SS) is de-asserted after the final bit unless configured otherwise.

The internal clock drives transmit data and samples received data.
The clock stops automatically when idle.

Frame Format for Motorola SPI with SCPH = 0
Frame Format (CPHA = 0)Frame Format (CPHA = 0)

Frame Format for Motorola SPI with SCPH = 1
Frame Format (CPHA = 1)Frame Format (CPHA = 1)

Clock polarity (CPOL) and phase (CPHA) define the SPI mode (0–3):

Mode

CPOL

CPHA

Idle SCLK

Data Captured On

Data Changes On

0

0

0

Low

Rising edge

Falling edge

1

0

1

Low

Falling edge

Rising edge

2

1

0

High

Falling edge

Rising edge

3

1

1

High

Rising edge

Falling edge

Dual and Quad SPI Modes#

The SSI supports dual and quad SPI operation to increase data throughput by transferring multiple bits per clock cycle.

Quad SPI Frame Format#

A quad SPI transaction is divided into four configurable phases:

  1. Instruction Phase – Sends the command to the target device (length and width configurable).

  2. Address Phase – Sends the target address using one, two, or four lines.

  3. Wait-Cycle Phase – Inserts programmable wait cycles for timing at high frequencies.

  4. Data Phase – Transfers data to or from memory using one, two, or four lines.

Quad SPI Frame Format ExampleQuad SPI Frame Format Example

Table: Data Phase Configuration vs. Quad-SPI Functional Modes

Functional Mode

Instruction Lines

Address Lines

Data Lines

Standard

1

1

1

Dual

1 or 2

1 or 2

2

Quad

1 or 4

1 or 4

4

Instruction and Address Phase Formats in Dual/Quad SPI Modes#

The transfer format is controlled by the TRANS_TYPE field.

TRANS_TYPE

Instruction Transfer Format

Address Transfer Format

Description

Dual SPI Command Format Diagram

Quad SPI Command Format Diagram

00

Standard SPI

Standard SPI

Instruction and address both use single-bit SPI.

Standard-Standard DualStandard-Standard Dual

Standard-Standard QuadStandard-Standard Quad

01

Standard SPI

Dual/Quad

Instruction in Standard SPI, address in Dual/Quad.

Standard-Dual DualStandard-Dual Dual

Standard-Quad QuadStandard-Quad Quad

10

Dual/Quad

Dual/Quad

Both instruction and address in Dual/Quad.

Dual-Dual DualDual-Dual Dual

Quad-Quad QuadQuad-Quad Quad

Write Operation (Dual/Quad Modes)#

A write transaction includes:

  1. Instruction phase

  2. Address phase

  3. Data phase

Configuration Fields:

  • CTRLR0.SPI_FRF — Selects data-line width (standard/dual/quad)

  • SPI_CTRLR0.INST_L and SPI_CTRLR0.ADDR_L — Define instruction and address lengths

  • CTRLR0.DFS_32 — Sets the data-frame size (4–16 bits)

Read Operation (Dual/Quad Modes)#

A read transaction includes:

  1. Instruction phase

  2. Address phase

  3. Wait cycles (SPI_CTRLR0.WAIT_CYCLES)

  4. Data phase

Configuration Fields:

  • CTRLR0.SPI_FRF — Selects data-line width (standard/dual/quad).

  • SPI_CTRLR0.TRANS_TYPE — Sets instruction and address transfer types.

  • SPI_CTRLR0.WAIT_CYCLES — Defines dummy cycles between address and data.

  • CTRLR1.NDF — Specifies number of data frames to receive.

  • CTRLR0.DFS_32 — Sets data-frame size (4–16 bits).

Achievable Frequency#

In serial synchronous interface (SSI) dual and quad modes, direct memory access (DMA) operation can achieve the effective clock frequency calculated by the following formula:

ssi_frequency = (Fcpu × data_width) / (16 × SPI_mode)

Where:

  • Fcpu is the CPU clock frequency.

  • data_width is the configured data width in bits (for example, 8).

  • SPI_mode is the number of data lines used: 2 for dual mode or 4 for quad mode.

Example: If Fcpu is 180 MHz, data_width is 8, and SPI_mode is 4 (quad mode), the achieved frequency will be 22.5 MHz.

Dependencies#

Hardware Dependencies#

  • GPIO Controller: Configures SCLK, chip-select lines, and up to four data lines (D0–D3).

  • DMA Controller: Enables high-throughput, non-blocking data transfers.

Software Dependencies#

  • sl_si91x_ssi – Core driver for initialization, configuration, and transfer operations.

  • sl_si91x_gpio – Manages pin configuration and routing.

  • sl_si91x_dma – Provides DMA support for continuous or high-speed transfers.

The Simplicity Studio Project Configurator manages all dependencies, including clock, power, GPIO, and DMA components automatically.