Wi-Fi 6 + BLE (RCP) 2.15.0 (April 8, 2026) - Release Notes#
The SiWT917 RCP Driver is a SoftMAC driver that interacts with the Linux wireless MAC layer, MAC80211. It consists of simple and efficient kernel modules that currently support SiWT917 RCP chipsets and can be ported to any embedded platform, in addition to the X-86 platform.
Click here for SiWT917 releases.
Release Summary#
| Release Item | Version | Release Date | Release Notes | Key Features | Bug Fixes | Chip Enablement |
|---|---|---|---|---|---|---|
| Wi-Fi | 2.15.0 | April 8, 2026 | Release Notes |
|
|
OPN : SIWT917Y100XGAXA Board: SiW917Y-RB4357C |
| Bluetooth LE | 2.15.0 | April 8, 2026 | Release Notes | None |
|
OPN : SIWT917Y100XGAXA Board: SiW917Y-RB4357C |
| Multiprotocol | 2.15.0 | April 8, 2026 | Release Notes |
|
None | OPN : SIWT917Y100XGAXA Board: SiW917Y-RB4357C |
Using This Release#
What's in the Release? | Release Details | Installation and Use | Help and Feedback
What's in the Release?#
The si91x-rcp-driver release consists of the following components
Firmware - SiWT917 Firmware Binary
rsi - SiWT917 RCP driver source code
apps - contains driver tools source code
release - contains kernel modules and script files
This software is meant only for use with designs based on SiWT917 Silicon
Release Details#
| Item | Details |
|---|---|
|
Release Date |
April 8, 2026 |
|
Firmware Version |
1711.2.15.1.0.0.4 |
|
Package Name |
SiWT917.2.15.0.4 |
|
Linux Kernel Version support |
From v3.18 to v6.12 |
|
Host interfaces supported |
SDIO |
|
Operating Modes Supported |
Wi-Fi STA, Wi-Fi AP, Wi-Fi STA+BLE, Wi-Fi STA+AP, BLE |
Installation and Use#
To get started with the SiWT917 Linux driver in RCP mode, see our Getting Started Guides.
To kick start your development and debugging with the SiWT917 Linux driver in RCP mode, see our Developers Guide.
To review Security and Software Advisory notifications and manage your notification preferences:
Log in with your account credentials.
Click your profile icon in the upper-right corner of the page.
Select Notifications from the dropdown menu.
In the Notifications section, go to the My Product Notifications tab to review historical Security and Software Advisory notifications.
To manage your preferences, use the Manage Notifications tab to customize which product updates and advisories you receive.
For recommended settings, configurations, and usage guidelines, see the Recommendations section.
To learn more about the software in this release, dive into our online documentation.
Help and Feedback#
Contact Silicon Labs Support.
To use our Ask AI tool to get answers, see the search field at the top of this page.
Note: Ask AI is experimental.
Get help from our developer community.
Supported Hardware OPNs#
| Hardware | Ordering Part Number (OPN) |
|---|---|
| OPNS | QFN OPN: SIWT917M100XGTBA. Module OPN: SIWT917Y100XGNBA Module with RF-PIN, SIWT917Y100XGABA Module with Antenna. Module Refresh OPN : SIWT917Y100XGAXA Module Refresh (This module will be available after launch) |
| Expansion kits | SiWx917-EB4346A (based on Radio board SiWx917-4346A + 8045A Co-Processor Adapter board or 8045B Co-Processor Raspberry Pi Adapter board). Module Board: SiW917Y-RB4357A (SiWT917Y Module Wi-Fi 6 and Bluetooth LE Co-Processor Radio Board). Module Board: SiW917Y-RB4357C (SiWx917 Module Refresh Wi-Fi 6 and Bluetooth LE Co-Processor Radio Board) |
Features Supported#
Wi-Fi | BLE | Multi-protocol
Wi-Fi#
Operating Modes:#
Wi-Fi STA (802.11ax, 802.11n),
Wi-Fi 802.11n AP,
Wi-Fi STA (802.11ax, 802.11n) + 802.11n AP,
Wi-Fi STA (802.11ax, 802.11n) + BLE,
BLE
Host Interface :#
SDIO 2.0
Power save#
Deep Sleep
Connected Sleep
Host-based wake-up
Wi-Fi Protocols#
IEEE 802.11 b/g/n/ax (2.4 GHz)
Wi-Fi Station mode#
Scan#
Selective Scan
Active/Passive Scanning
Wi-Fi Security#
Open Mode
WPA2 Personal, WPA2 Enhancements
WPA2 Enterprise
WPA3 Personal
Mixed Mode (WPA/WPA2)
WPA3 Personal Transition Mode (WPA2/WPA3)
Wi-Fi STA Rejoin#
Wi-Fi STA Roaming#
BG Scan
OKC (Opportunistic Key caching)
PMK (Pairwise Master Key) caching
Pre-Authentication
Wi-Fi Protocol Power save#
Deep sleep (unconnected state)
Max PSP
Enhanced Max PSP
Fast PSP
TWT
QoS#
WMM-QoS
Wi-Fi 6 Feature#
MU-MIMO (DL)
OFDMA (UL/DL)
iTWT,TWT I-Frame & TWT Enhancements
BSS coloring
MBSSID
Access Point (AP) mode#
8 Client Support
Wi-Fi Security
Open Mode
WPA2 Personal
WPA2 Enterprise
WPA3 Personal (H2E method only)
WPA Mixed mode (WPA/WPA2)
Hidden SSID Mode
Auto Channel Selection
WPA2 Enterprise security#
Method
PEAP/TTLS/TLS/FAST
Wi-Fi Concurrency#
AP+STA (Same channel)
Scan in AP mode
Wi-Fi Band/Channels#
2.4GHz CH1-11 (US)
2.4GHz CH1-13 (Europe)
2.4GHz CH1-14 (Japan)
Known Security vulnerabilities handled#
WPA2 KRACK Attacks
Fragment and Forge Vulnerability
BLE#
Security
Accept list
LE PHY(1Mbps, 2Mbps) & Coded PHY(125Kbps, 500kbps)
Simultaneous scanning on 1M and Coded PHY
LE dual role topology
LE data packet length extensions( DLE)
Asymmetric PHYs
LE channel selection algorithm 2 (CSA#2)
Bluetooth 5.4 Qualified
Multi-protocol#
Wi-Fi STA + BLE
PTA Coexistence#
3 wire coex acting as Wi-Fi Station with external Bluetooth
3 wire coex acting as Wi-Fi Station with external Zigbee/OT
Recommendations#
Wi-Fi | BLE | Multi-protocol
Wi-Fi#
Set the recommended Power Save Profile (PSP) type to Enhanced Max PSP.
Disable power save for higher throughput values or use FAST PSP power save mode as per application requirement.
BLE#
In BLE, the recommended range of Connection Interval in
Power Save (BLE Only) - 100 ms to 1.28 s.
In BLE, during Connection, the configuration of Scan Interval and Scan Window with the same value is not recommended. The suggested ratio of Scan Window to Scan Interval is 3:4.
In BLE, if a device is acting as Central, the scan window must be less than the existing Connection Interval. The suggested ratio of Scan Window to Connection Interval is 2:3.
In BLE mode, if scanning and advertising are in progress on the SiWx91x module and it subsequently gets connected and moves to the central role, scanning stops else if it moves to the peripheral role, advertising stops. To further establish a connection to another peripheral device or to a central device, the application should give a command for starting advertising and scanning again.
Recommend using XTAL clock for BLE instead of RC clock.
Multi-protocol#
For concurrent Wi-Fi + BLE, and while a Wi-Fi connection is active, we recommend setting the ratio of the BLE scan window to BLE scan interval to 1:3 or 1:4.
Wi-Fi + BLE Advertising
All standard advertising intervals are supported. As Wi-Fi throughput is increased, a slight difference in on-air advertisements compared to configured intervals may be seen.
BLE advertising is skipped if the advertising interval collides with Wi-Fi activity.
Wi-Fi + BLE scanning
All standard scan intervals are supported. For better scan results, we recommend setting the ratio of the BLE scan window to BLE scan interval to 1:3 or 1:4.
BLE scanning will be stopped for intervals that collide with Wi-Fi activity.
Wi-Fi + BLE Central/Peripheral Connections
All standard connection intervals are supported.
For a stable connection, use optimal connection intervals and max supervision timeout in the presence of Wi-Fi activity.
Wi-Fi + BLE Central/Peripheral Data Transfer
To achieve higher throughput for both Wi-Fi and BLE, use medium connection intervals, such as 45 to 80 ms with maximum supervision timeout.
Ensure Wi-Fi activity consumes lower intervals.
Known Issues#
Wi-Fi | BLE | Multi-protocol
Wi-Fi#
None
BLE#
BLE connected power consumption has increased following the transmit power alignment fix. The increase is approximately 8% at the 200ms connection interval and approximately 29% at the 1.28 sec connection interval.
Multi-protocol#
None
Limitations and Unsupported Features#
Wi-Fi | BLE | Multi-protocol
Wi-Fi#
None
BLE#
None
Multi-protocol#
None