RCP 917 - Multi-Protocol Release Version 2.15.0 (April 8, 2026) - Release Notes#
Wi-Fi 6 + BLE Linux Driver(RCP)
The SiWT917 RCP Driver provides Wi-Fi and BLE co-existence and packet traffic arbitration (PTA) features.
Click here for SiWT917 releases.
Release Summary#
Key Features | Bug Fixes | Chip Enablement
Key Features#
Added KC and SRRC region selection support in PER mode for Wi-Fi and BLE.
Bug Fixes#
None
Chip Enablement#
OPN : SIWT917Y100XGAXA, Board: SiW917Y-RB4357C
Key Features#
New Features | Enhancements | Removed Features | Deprecated Features
Note: See Features Supported for a list of supported features.
New Features#
Added KC and SRRC region selection support in PER mode
Enhancements#
None
Removed Features#
None
Deprecated Features#
None
Bug Fixes#
None
Chip Enablement#
| Chip Family | OPNs / Boards / OPN Combinations | Supported Modes | Supported Host Interfaces |
|---|---|---|---|
| SiWx91x |
|
|
SDIO |
Known Issues#
Multi-protocol#
MU retries in DL MU-MIMO are more in CoEx
Observed Wi-Fi throughput inconsistency (TPUT in Kbps) for STA(Wi-Fi Tx)+BLE Mode while doing BLE scan.
Observed BLE disconnection while initiating connection with an access point configured in CHINA region.
Limitations and Unsupported Features#
BLE may disconnect with Wi-Fi + BLE configuration and Wi-Fi continuous data transfer when the low BLE supervision timeout is configured. When the supervision timeout is configured with the value of 16 seconds, no disconnections are observed.
In Wi-Fi +BLE configuration with Wi-Fi disconnects, a BLE reconnection issue is observed (Refer the section 'Recommendations' for stable connections).