TWT request structure to configure a session.
Public Attributes#
Nominal minimum wake duration. Range : 0 - 255.
Wake duration tolerance. Range : 0 - 255.
Wake interval exponent. Range : 0 - 31.
Wake interval exponent tolerance. Range : 0 - 31.
Wake interval mantissa. Range : 0 - 65535.
Wake interval mantissa tolerance. Range : 0 - 65535.
Implicit TWT : 0 or 1.
Unannounced TWT : 0 or 1.
Triggered TWT : 0 or 1.
Negotiation type : 0 - Individual TWT; 1 - Broadcast TWT.
TWT channel. Range : 0 - 7.
TWT protection : 0 or 1.
TWT session flow id. 0 - 7 valid. 0xFF to disable all active TWT sessions.
Restrict TX outside TSP : 0 or 1.
TWT retry limit. Range : 0 - 15.
TWT retry interval. Range : 5 - 255.
TWT request type. 0 - Request TWT; 1 - Suggest TWT; 2 - Demand TWT.
TWT enable. 0 - TWT session teardown; 1 - TWT session setup.
Wake duration unit. 0 - 256 TU; 1 - 1024 TU.
Public Attribute Documentation#
wake_duration#
uint8_t sl_wifi_twt_request_t::wake_duration
Nominal minimum wake duration. Range : 0 - 255.
wake_duration_tol#
uint8_t sl_wifi_twt_request_t::wake_duration_tol
Wake duration tolerance. Range : 0 - 255.
wake_int_exp_tol#
uint8_t sl_wifi_twt_request_t::wake_int_exp_tol
Wake interval exponent tolerance. Range : 0 - 31.
wake_int_mantissa#
uint16_t sl_wifi_twt_request_t::wake_int_mantissa
Wake interval mantissa. Range : 0 - 65535.
wake_int_mantissa_tol#
uint16_t sl_wifi_twt_request_t::wake_int_mantissa_tol
Wake interval mantissa tolerance. Range : 0 - 65535.
negotiation_type#
uint8_t sl_wifi_twt_request_t::negotiation_type
Negotiation type : 0 - Individual TWT; 1 - Broadcast TWT.
twt_flow_id#
uint8_t sl_wifi_twt_request_t::twt_flow_id
TWT session flow id. 0 - 7 valid. 0xFF to disable all active TWT sessions.
restrict_tx_outside_tsp#
uint8_t sl_wifi_twt_request_t::restrict_tx_outside_tsp
Restrict TX outside TSP : 0 or 1.
twt_retry_interval#
uint8_t sl_wifi_twt_request_t::twt_retry_interval
TWT retry interval. Range : 5 - 255.
req_type#
uint8_t sl_wifi_twt_request_t::req_type
TWT request type. 0 - Request TWT; 1 - Suggest TWT; 2 - Demand TWT.
twt_enable#
uint8_t sl_wifi_twt_request_t::twt_enable
TWT enable. 0 - TWT session teardown; 1 - TWT session setup.
wake_duration_unit#
uint8_t sl_wifi_twt_request_t::wake_duration_unit
Wake duration unit. 0 - 256 TU; 1 - 1024 TU.