Public Attributes#

Encryption or decryption.

const uint8_t *

Pointer to the input message.

uint16_t

Length of the message.

const uint8_t *

Pointer to the Initialization vector.

const uint8_t *

Pointer to the tag.

const uint8_t *

Pointer to the additional data.

uint16_t

Length of the Initialization vector.

uint16_t

Length of the tag.

uint16_t

Length of the additional data.

Public Attribute Documentation#

encrypt_decrypt#

sl_si91x_ccm_type_t sl_si91x_ccm_config_t::encrypt_decrypt

Encryption or decryption.


msg#

const uint8_t* sl_si91x_ccm_config_t::msg

Pointer to the input message.


msg_length#

uint16_t sl_si91x_ccm_config_t::msg_length

Length of the message.


nonce#

const uint8_t* sl_si91x_ccm_config_t::nonce

Pointer to the Initialization vector.


tag#

const uint8_t* sl_si91x_ccm_config_t::tag

Pointer to the tag.


ad

const uint8_t* sl_si91x_ccm_config_t::ad

Pointer to the additional data.


nonce_length#

uint16_t sl_si91x_ccm_config_t::nonce_length

Length of the Initialization vector.


tag_length#

uint16_t sl_si91x_ccm_config_t::tag_length

Length of the tag.


ad_length#

uint16_t sl_si91x_ccm_config_t::ad_length

Length of the additional data.


key_config#

sl_si91x_ccm_key_config_t sl_si91x_ccm_config_t::key_config

Key configuration.