Si91x specific TX test info.

Public Attributes#

uint16_t

enable/disable tx test mode

uint16_t

tx test mode power. Range : 2 - 18 dBm.

uint32_t

tx test mode rate

uint16_t

tx test mode length. Range: [24 - 1500] bytes in Burst mode and [24 - 260] bytes in Continuous mode

uint16_t

tx test mode mode. 0 - Burst Mode; 1 - Continuous Mode; 2 - CW Mode; 3 - CW Mode center frequency - 2.5MHz; 4 - CW Mode center frequency + 5MHz

uint16_t

tx test mode channel

uint16_t

tx test mode rate_flags

uint16_t

tx test mode tx test_ch_bw

uint16_t

tx test mode aggr_enable

uint16_t

tx test mode reserved

uint16_t

tx test mode no_of_pkts

uint32_t

tx test mode delay

Public Attribute Documentation#

enable#

uint16_t sl_si91x_request_tx_test_info_t::enable

enable/disable tx test mode


Definition at line 1504 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

power#

uint16_t sl_si91x_request_tx_test_info_t::power

tx test mode power. Range : 2 - 18 dBm.


Definition at line 1505 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

rate#

uint32_t sl_si91x_request_tx_test_info_t::rate

tx test mode rate


Definition at line 1506 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

length#

uint16_t sl_si91x_request_tx_test_info_t::length

tx test mode length. Range: [24 - 1500] bytes in Burst mode and [24 - 260] bytes in Continuous mode


Definition at line 1508 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

mode#

uint16_t sl_si91x_request_tx_test_info_t::mode

tx test mode mode. 0 - Burst Mode; 1 - Continuous Mode; 2 - CW Mode; 3 - CW Mode center frequency - 2.5MHz; 4 - CW Mode center frequency + 5MHz


Definition at line 1510 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

channel#

uint16_t sl_si91x_request_tx_test_info_t::channel

tx test mode channel


Definition at line 1511 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

rate_flags#

uint16_t sl_si91x_request_tx_test_info_t::rate_flags

tx test mode rate_flags


Definition at line 1512 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

channel_bw#

uint16_t sl_si91x_request_tx_test_info_t::channel_bw

tx test mode tx test_ch_bw


Definition at line 1513 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

aggr_enable#

uint16_t sl_si91x_request_tx_test_info_t::aggr_enable

tx test mode aggr_enable


Definition at line 1514 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

reserved#

uint16_t sl_si91x_request_tx_test_info_t::reserved

tx test mode reserved


Definition at line 1515 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

no_of_pkts#

uint16_t sl_si91x_request_tx_test_info_t::no_of_pkts

tx test mode no_of_pkts


Definition at line 1516 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h

delay#

uint32_t sl_si91x_request_tx_test_info_t::delay

tx test mode delay


Definition at line 1517 of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h