MQTT Client Configuration structure.

Public Attributes#

bool

Whether to automatically connect back to broker in case of disconnection.

uint8_t

Maximum retry count of auto reconnect.

uint16_t

Minimum back off time between two successive reconnect attempts.

uint16_t

Maximum back off time between two successive reconnect attempts.

bool

Clean session flag to send to broker in connect request.

Version of client MQTT.

uint16_t

Port number of client.

sl_net_credential_id_t

Credential id for username and password of MQTT connect request.

uint8_t *

Pointer to MQTT client id.

uint8_t

Length of client id. Length should not exceed 62 bytes including NULL termination character.

Public Attribute Documentation#

auto_reconnect#

bool sl_mqtt_client_configuration_t::auto_reconnect

Whether to automatically connect back to broker in case of disconnection.


retry_count#

uint8_t sl_mqtt_client_configuration_t::retry_count

Maximum retry count of auto reconnect.


minimum_back_off_time#

uint16_t sl_mqtt_client_configuration_t::minimum_back_off_time

Minimum back off time between two successive reconnect attempts.


maximun_back_off_time#

uint16_t sl_mqtt_client_configuration_t::maximun_back_off_time

Maximum back off time between two successive reconnect attempts.


is_clean_session#

bool sl_mqtt_client_configuration_t::is_clean_session

Clean session flag to send to broker in connect request.


mqt_version#

sl_mqtt_version_t sl_mqtt_client_configuration_t::mqt_version

Version of client MQTT.


client_port#

uint16_t sl_mqtt_client_configuration_t::client_port

Port number of client.


credential_id#

sl_net_credential_id_t sl_mqtt_client_configuration_t::credential_id

Credential id for username and password of MQTT connect request.


client_id#

uint8_t* sl_mqtt_client_configuration_t::client_id

Pointer to MQTT client id.


client_id_length#

uint8_t sl_mqtt_client_configuration_t::client_id_length

Length of client id. Length should not exceed 62 bytes including NULL termination character.