You are viewing documentation for version:3.1.2Public Attributes#uint8_tnum_of_channel_enNumber of channel enable. uint8_ta_empty_thresholdAEMPTY Threshold. uint8_ta_full_thresholdAFULL Threshold. uint8_tdma_typeInternal or External DMA. Public Attribute Documentation#num_of_channel_en#uint8_t sl_adc_fifo_thrld_config_t::num_of_channel_enNumber of channel enable. a_empty_threshold#uint8_t sl_adc_fifo_thrld_config_t::a_empty_thresholdAEMPTY Threshold. a_full_threshold#uint8_t sl_adc_fifo_thrld_config_t::a_full_thresholdAFULL Threshold. dma_type#uint8_t sl_adc_fifo_thrld_config_t::dma_typeInternal or External DMA.