Constants#
This section provides a reference to the ECDSA Crypto API constants.
Enumerations#
enum
SL_SI91X_ECDSA_PRIV_KEY_SIZE_224 = 28
SL_SI91X_ECDSA_PRIV_KEY_SIZE_256 = 32
SL_SI91X_ECDSA_PUB_KEY_SIZE_224 = 57
SL_SI91X_ECDSA_PUB_KEY_SIZE_256 = 65
}
enum
SL_SI91X_GENERATE_ECC_KEY_PAIR = 1
SL_SI91X_ECDSA_GENERATE_SIGN
SL_SI91X_ECDSA_VERIFY_SIGN
}
enum
SL_SI91X_ECDSA_SIGN_HALF_SIZE_P224R1 = 28
SL_SI91X_ECDSA_SIGN_HALF_SIZE_P256R1 = 32
SL_SI91X_ECDSA_SIGN_MAX_SIZE = 128
}
enum
enum
SL_SI91X_ECDSA_SHA_256 = 1
SL_SI91X_ECDSA_SHA_384
SL_SI91X_ECDSA_SHA_512
}
Enumeration Documentation#
sl_si91x_ecdsa_key_size_t#
sl_si91x_ecdsa_key_size_t
| Enumerator | |
|---|---|
| SL_SI91X_ECDSA_PRIV_KEY_SIZE_224 | private key size of 224 bits |
| SL_SI91X_ECDSA_PRIV_KEY_SIZE_256 | private key size of 256 bits |
| SL_SI91X_ECDSA_PUB_KEY_SIZE_224 | public key size of 57 bytes |
| SL_SI91X_ECDSA_PUB_KEY_SIZE_256 | public key size of 65 bytes |
sl_si91x_crypto_ecdsa_mode_t#
sl_si91x_crypto_ecdsa_mode_t
| Enumerator | |
|---|---|
| SL_SI91X_GENERATE_ECC_KEY_PAIR | Generate ECC private public key pair. |
| SL_SI91X_ECDSA_GENERATE_SIGN | Generate signature. |
| SL_SI91X_ECDSA_VERIFY_SIGN | Verify signature. |
sl_si91x_ecdsa_signature_size_t#
sl_si91x_ecdsa_signature_size_t
| Enumerator | |
|---|---|
| SL_SI91X_ECDSA_SIGN_HALF_SIZE_P224R1 | signature size of 224 bits divided by 2 |
| SL_SI91X_ECDSA_SIGN_HALF_SIZE_P256R1 | signature size of 256 bits divided by 2 |
| SL_SI91X_ECDSA_SIGN_MAX_SIZE | maximum signature size supported |
sl_si91x_crypto_ecc_curve_t#
sl_si91x_crypto_ecc_curve_t
| Enumerator | |
|---|---|
| SL_SI91X_ECC_SECP224R1 | Values as provided by firmware. |
| SL_SI91X_ECC_SECP256R1 | |
sl_si91x_crypto_ecdsa_sha_mode_t#
sl_si91x_crypto_ecdsa_sha_mode_t
| Enumerator | |
|---|---|
| SL_SI91X_ECDSA_SHA_256 | |
| SL_SI91X_ECDSA_SHA_384 | |
| SL_SI91X_ECDSA_SHA_512 | |