Public Attributes#

Encryption or decryption.

DMA Disable or Enable.

const uint8_t *

Pointer to the input message.

uint16_t

Length of the message.

const uint8_t *

Pointer to the Initialization vector.

const uint8_t *

Pointer to the additional data.

uint16_t

Length of the Initialization vector.

uint16_t

Length of the additional data.

Public Attribute Documentation#

encrypt_decrypt#

sl_si91x_gcm_type_t sl_si91x_gcm_config_t::encrypt_decrypt

Encryption or decryption.


Definition at line 95 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

dma_use#

sl_si91x_gcm_dma_use_t sl_si91x_gcm_config_t::dma_use

DMA Disable or Enable.


Definition at line 99 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

msg#

const uint8_t* sl_si91x_gcm_config_t::msg

Pointer to the input message.


Definition at line 100 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

msg_length#

uint16_t sl_si91x_gcm_config_t::msg_length

Length of the message.


Definition at line 101 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

nonce#

const uint8_t* sl_si91x_gcm_config_t::nonce

Pointer to the Initialization vector.


Definition at line 102 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

ad

const uint8_t* sl_si91x_gcm_config_t::ad

Pointer to the additional data.


Definition at line 103 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

nonce_length#

uint16_t sl_si91x_gcm_config_t::nonce_length

Length of the Initialization vector.


Definition at line 104 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

ad_length#

uint16_t sl_si91x_gcm_config_t::ad_length

Length of the additional data.


Definition at line 105 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h

key_config#

sl_si91x_gcm_key_config_t sl_si91x_gcm_config_t::key_config

Key configuration.


Definition at line 106 of file components/device/silabs/si91x/wireless/crypto/gcm/inc/sl_si91x_gcm.h