HTTP Server#
This module contains the HTTP Server API constants.
Enumerations#
HTTP server response types.
HTTP server request types.
Macros#
Content type for CSS files.
Content type for CSV files.
Content type for HTML files.
Content type for JavaScript files.
Content type for plain text files.
Content type for XML files.
Content type for PDF files.
Content type for PDF files.
Content type for JSON files.
Content type for XML files.
Maximum number of query parameters in a URI.
Maximum length of the header buffer.
Enumeration Documentation#
sl_http_response_code_t#
sl_http_response_code_t
HTTP server response types.
Note
These are the standard HTTP/1.1 response status codes.
| Enumerator | |
|---|---|
| SL_HTTP_RESPONSE_OK | Success response code. |
| SL_HTTP_RESPONSE_BAD_REQUEST | Bad request response code. |
| SL_HTTP_RESPONSE_UNAUTHORIZED | Unauthorized response code. |
| SL_HTTP_RESPONSE_FORBIDDEN | Forbidden response code. |
| SL_HTTP_RESPONSE_NOT_FOUND | Not found response code. |
| SL_HTTP_RESPONSE_METHOD_NOT_ALLOWED | Method not allowed response code. |
| SL_HTTP_RESPONSE_INTERNAL_SERVER_ERROR | Internal server error response code. |
| SL_HTTP_RESPONSE_NOT_IMPLEMENTED | Not implemented response code. |
| SL_HTTP_RESPONSE_SERVICE_UNAVAILABLE | Service unavailable response code. |
| SL_HTTP_RESPONSE_HTTP_VERSION_NOT_SUPPORTED | HTTP version not supported response code. |
sl_http_request_version_t#
sl_http_request_version_t
HTTP request versions.
| Enumerator | |
|---|---|
| SL_HTTP_VERSION_1_0 | HTTP Version 1.0. |
| SL_HTTP_VERSION_1_1 | HTTP Version 1.1. |
sl_http_server_request_type_t#
sl_http_server_request_type_t
HTTP server request types.
| Enumerator | |
|---|---|
| SL_HTTP_REQUEST_GET | GET request type. |
| SL_HTTP_REQUEST_POST | POST request type. |
| SL_HTTP_REQUEST_PUT | PUT request type. |
| SL_HTTP_REQUEST_DELETE | DELETE request type. |
| SL_HTTP_REQUEST_HEAD | HEAD request type. |