Disable UC Config#
Peripheral Configurations for the peripherals listed below are automatically obtained from the Universal Configurator (UC).
For the Disabling Configurations of the Peripherals through UC, launch the Configuration Wizard, and select the Disable button. Peripherals and corresponding UC Names are listed below.
Calendar: Calendar UC Configuration
Config Timer: Config Timer UC Configuration
Generic SPIC: GSPI UC Configuration
Serial Input-Output: SIO UC Configuration
Synchronous Serial Interface: SSI UC Configuration
USART: USART UC Configuration
Watchdog Timer: WatchDog Timer UC Configuration