Developing with the WiSeConnect™ v3.x SDK#

This documentation provides a development guide and reference for the SiWx91x™ chipset family using version 3.x (3.0.0 and later) of the WiSeConnect™ software development kit (SDK), a simple-to-use application programming interface (API) for Internet Protocol (IP) networking and connectivity.

Version 3.x of the WiSeConnect SDK (also known as Simple API or SAPI) is the next-generation Wi-Fi SDK for Silicon Labs customers that replaces WiSeConnect SDK v2.x (before 3.0.0) with a modular design and an organization of features into configurable components.

SiWx917 is a Wi-Fi system-on-chip (SoC) consisting of:

  • an application processor for running applications

  • a network processor running the full Wi-Fi and Bluetooth Low Energy (BLE) networking stacks, along with certain protocols like Message Queue Telemetry Transport (MQTT) and HyperText Transfer Protocol (HTTP).

To get started using SiWx91x, refer to the Getting Started guides in this documentation.

To learn more about the WiSeConnect SDK v3.x, see the About the SDK pages.

To learn more about the SiWx91x software, see the SiWx917 Software Reference.

To learn more about the SIWx91x hardware, see the SiWx917 Reference Manual. This is available upon request from the Silicon Labs Sales Team.

To explore our available application examples, see the Examples section.