Si91x specific Wireless information.
Public Attributes#
uint16_t
WLAN state: connected or disconnected in station mode; number of stations connected in AP mode.
uint16_t
Channel number of connected AP.
uint8_t
SSID of connected access point.
uint8_t
Mac address.
uint8_t
Security type.
uint8_t
PSK for AP mode, PMK for Client mode.
uint8_t
Module IP Address.
uint8_t
Module IPv6 Address.
uint8_t
Reserved1.
uint8_t
Reserved2.
Public Attribute Documentation#
wlan_state#
uint16_t sl_si91x_rsp_wireless_info_t::wlan_state
WLAN state: connected or disconnected in station mode; number of stations connected in AP mode.
Definition at line
524
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
channel_number#
uint16_t sl_si91x_rsp_wireless_info_t::channel_number
Channel number of connected AP.
Definition at line
526
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
ssid#
uint8_t sl_si91x_rsp_wireless_info_t::ssid[RSI_SSID_LEN]
SSID of connected access point.
Definition at line
528
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
mac_address#
uint8_t sl_si91x_rsp_wireless_info_t::mac_address[6]
Mac address.
Definition at line
530
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
sec_type#
uint8_t sl_si91x_rsp_wireless_info_t::sec_type
Security type.
Definition at line
532
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
psk_pmk#
uint8_t sl_si91x_rsp_wireless_info_t::psk_pmk[64]
PSK for AP mode, PMK for Client mode.
Definition at line
534
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
ipv4_address#
uint8_t sl_si91x_rsp_wireless_info_t::ipv4_address[4]
Module IP Address.
Definition at line
536
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
ipv6_address#
uint8_t sl_si91x_rsp_wireless_info_t::ipv6_address[16]
Module IPv6 Address.
Definition at line
538
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
reserved1#
uint8_t sl_si91x_rsp_wireless_info_t::reserved1[2]
Reserved1.
Definition at line
540
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h
reserved2#
uint8_t sl_si91x_rsp_wireless_info_t::reserved2[2]
Reserved2.
Definition at line
542
of file components/device/silabs/si91x/wireless/inc/sl_si91x_protocol_types.h