You are viewing documentation for version:
Structure to hold the threshold detection configuration parameters.
Public Attributes#
uint8_t *
Condition for Threshold 1 (e.g., Equal, Greater, Lesser).
uint8_t *
Condition for Threshold 2 (e.g., Equal, Greater, Lesser).
Public Attribute Documentation#
threshold1#
uint16_t sl_adc_threshold_config_t::threshold1
Threshold 1 value.
threshold2#
uint16_t sl_adc_threshold_config_t::threshold2
Threshold 2 value.
threshold1_cond#
uint8_t* sl_adc_threshold_config_t::threshold1_cond
Condition for Threshold 1 (e.g., Equal, Greater, Lesser).
threshold2_cond#
uint8_t* sl_adc_threshold_config_t::threshold2_cond
Condition for Threshold 2 (e.g., Equal, Greater, Lesser).
range#
uint8_t sl_adc_threshold_config_t::range
Range of the threshold.