Structure to hold the parameters of timer action's AND-event and OR-event configurations.
Public Attributes#
CT action, see sl_config_timer_action_t.
AND-event for counter-0 action, see sl_config_timer_event_t.
OR-event for counter-0 action, see sl_config_timer_event_t.
Valid bits for counter-0 action AND-event, possible values 0 to 16.
Valid bits for counter-0 action OR-event, possible values 0 to 16.
AND-event for counter-1 action, see sl_config_timer_event_t.
OR-event for counter-1 action, see sl_config_timer_event_t.
Valid bits for counter-1 action AND-event, possible values 0 to 16.
Valid bits for counter-1 action OR-event, possible values 0 to 16.
Public Attribute Documentation#
and_event_counter0#
uint8_t sl_config_action_event_t::and_event_counter0
AND-event for counter-0 action, see sl_config_timer_event_t.
or_event_counter0#
uint8_t sl_config_action_event_t::or_event_counter0
OR-event for counter-0 action, see sl_config_timer_event_t.
and_event_valid_bits_counter0#
uint8_t sl_config_action_event_t::and_event_valid_bits_counter0
Valid bits for counter-0 action AND-event, possible values 0 to 16.
or_event_valid_bits_counter0#
uint8_t sl_config_action_event_t::or_event_valid_bits_counter0
Valid bits for counter-0 action OR-event, possible values 0 to 16.
and_event_counter1#
uint8_t sl_config_action_event_t::and_event_counter1
AND-event for counter-1 action, see sl_config_timer_event_t.
or_event_counter1#
uint8_t sl_config_action_event_t::or_event_counter1
OR-event for counter-1 action, see sl_config_timer_event_t.
and_event_valid_bits_counter1#
uint8_t sl_config_action_event_t::and_event_valid_bits_counter1
Valid bits for counter-1 action AND-event, possible values 0 to 16.
or_event_valid_bits_counter1#
uint8_t sl_config_action_event_t::or_event_valid_bits_counter1
Valid bits for counter-1 action OR-event, possible values 0 to 16.