You are viewing documentation for version:
3.3.4
Structure to hold port and pin configurations for PWM channels.
This structure defines the configuration parameters for the PWM GPIO output. It includes settings for the low side and high side ports, pins, muxes, and pads.
Public Attributes# uint8_t
PWM GPIO output low side port.
uint8_t
PWM GPIO output low side pin.
uint8_t
PWM GPIO output high side port.
uint8_t
PWM GPIO output high side pin.
uint8_t
PWM GPIO output low side mux.
uint8_t
PWM GPIO output high side mux.
uint8_t
PWM GPIO output low side pad.
uint8_t
PWM GPIO output high side pad.
Public Attribute Documentation# port_l# uint8_t sl_pwm_init_t::port_l PWM GPIO output low side port.
pin_l# uint8_t sl_pwm_init_t::pin_l PWM GPIO output low side pin.
port_h# uint8_t sl_pwm_init_t::port_h PWM GPIO output high side port.
pin_h# uint8_t sl_pwm_init_t::pin_h PWM GPIO output high side pin.
mux_l# uint8_t sl_pwm_init_t::mux_l PWM GPIO output low side mux.
mux_h# uint8_t sl_pwm_init_t::mux_h PWM GPIO output high side mux.
pad_l# uint8_t sl_pwm_init_t::pad_l PWM GPIO output low side pad.
pad_h# uint8_t sl_pwm_init_t::pad_h PWM GPIO output high side pad.