Structure to hold the clock configuration parameters.

Public Attributes#

uint16_t

Clock division factor.

uint16_t

Interface PLL control value.

uint32_t

Interface PLL clock frequency.

uint32_t

Interface PLL reference clock frequency.

uint32_t

SoC PLL clock frequency.

uint32_t

SoC PLL reference clock frequency.

uint8_t

SoC PLL count value.

Public Attribute Documentation#

division_factor#

uint16_t sl_ssi_clock_config_t::division_factor

Clock division factor.


intf_pll_500_control_value#

uint16_t sl_ssi_clock_config_t::intf_pll_500_control_value

Interface PLL control value.


intf_pll_clock#

uint32_t sl_ssi_clock_config_t::intf_pll_clock

Interface PLL clock frequency.


intf_pll_reference_clock#

uint32_t sl_ssi_clock_config_t::intf_pll_reference_clock

Interface PLL reference clock frequency.


soc_pll_clock#

uint32_t sl_ssi_clock_config_t::soc_pll_clock

SoC PLL clock frequency.


soc_pll_reference_clock#

uint32_t sl_ssi_clock_config_t::soc_pll_reference_clock

SoC PLL reference clock frequency.


soc_pll_mm_count_value#

uint8_t sl_ssi_clock_config_t::soc_pll_mm_count_value

SoC PLL count value.