Structure to hold the parameters for SYSRTC group interrupt enabling bits.
This structure contains the configuration parameters for enabling or disabling interrupts for SYSRTC groups. Each member represents whether a specific interrupt type is enabled (true) or disabled (false).
Public Attributes#
true to enable group 0 overflow interrupt, false to disable it
true to enable group 0 compare 0 interrupt, false to disable it
true to enable group 0 compare 1 interrupt, false to disable it
true to enable group 0 capture 0 interrupt, false to disable it
true to enable group 1 overflow interrupt, false to disable it
true to enable group 1 compare 0 interrupt, false to disable it
true to enable group 1 compare 1 interrupt, false to disable it
true to enable group 1 capture 0 interrupt, false to disable it
Public Attribute Documentation#
group0_overflow_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group0_overflow_interrupt_is_enabled
true to enable group 0 overflow interrupt, false to disable it
group0_compare0_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group0_compare0_interrupt_is_enabled
true to enable group 0 compare 0 interrupt, false to disable it
group0_compare1_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group0_compare1_interrupt_is_enabled
true to enable group 0 compare 1 interrupt, false to disable it
group0_capture0_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group0_capture0_interrupt_is_enabled
true to enable group 0 capture 0 interrupt, false to disable it
group1_overflow_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group1_overflow_interrupt_is_enabled
true to enable group 1 overflow interrupt, false to disable it
group1_compare0_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group1_compare0_interrupt_is_enabled
true to enable group 1 compare 0 interrupt, false to disable it
group1_compare1_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group1_compare1_interrupt_is_enabled
true to enable group 1 compare 1 interrupt, false to disable it
group1_capture0_interrupt_is_enabled#
boolean_t sl_sysrtc_interrupt_enables_t::group1_capture0_interrupt_is_enabled
true to enable group 1 capture 0 interrupt, false to disable it