You are viewing documentation for version:
Structure to monitor and handle the sensors. 
Public Attributes#
uint8_t
Sensor event acknowledge. 
uint16_t
Maximum number of samples for the sensors. 
Sensor configuration structure. 
sl_sensor_impl_type_t *
Sensor implementation structure. 
Public Attribute Documentation#
sensor_handle#
void* sl_sensor_handle_t::sensor_handle
Sensor handle. 
ctrl_handle#
void* sl_sensor_handle_t::ctrl_handle
Sensor control handle. 
sensor_event_bit#
uint8_t sl_sensor_handle_t::sensor_event_bit
Sensor event bits. 
event_ack#
uint8_t sl_sensor_handle_t::event_ack
Sensor event acknowledge. 
max_samples#
uint16_t sl_sensor_handle_t::max_samples
Maximum number of samples for the sensors. 
config_st#
sl_sensor_info_t* sl_sensor_handle_t::config_st
Sensor configuration structure. 
sensor_impl#
sl_sensor_impl_type_t* sl_sensor_handle_t::sensor_impl
Sensor implementation structure. 
sensor_status#
sl_sensor_status_t sl_sensor_handle_t::sensor_status
Sensor status. 
timer_handle#
TimerHandle_t sl_sensor_handle_t::timer_handle
RTOS timer handle.