Ping echo request packed structure type definitions.

Public Attributes#

uint8_t

type

uint8_t

Code.

uint16_t

Checksum.

uint16_t

Identifier.

uint16_t

Sequence number.

uint8_t

Payload array.

Public Attribute Documentation#

type#

uint8_t sl_wisun_ping_echo_request::type

type


Definition at line 74 of file C:/silabs/wisun_gsdk/app/wisun/component/ping/sl_wisun_ping.h

code#

uint8_t sl_wisun_ping_echo_request::code

Code.


Definition at line 76 of file C:/silabs/wisun_gsdk/app/wisun/component/ping/sl_wisun_ping.h

checksum#

uint16_t sl_wisun_ping_echo_request::checksum

Checksum.


Definition at line 78 of file C:/silabs/wisun_gsdk/app/wisun/component/ping/sl_wisun_ping.h

identifier#

uint16_t sl_wisun_ping_echo_request::identifier

Identifier.


Definition at line 80 of file C:/silabs/wisun_gsdk/app/wisun/component/ping/sl_wisun_ping.h

sequence_number#

uint16_t sl_wisun_ping_echo_request::sequence_number

Sequence number.


Definition at line 82 of file C:/silabs/wisun_gsdk/app/wisun/component/ping/sl_wisun_ping.h

payload#

uint8_t sl_wisun_ping_echo_request::payload[SL_WISUN_PING_MAX_PAYLOAD_LENGTH]

Payload array.


Definition at line 84 of file C:/silabs/wisun_gsdk/app/wisun/component/ping/sl_wisun_ping.h