Configurations#
Macros#
Server receiver buffer size.
Default bandwidth in bits/sec.
Default sending time in millisec.
Default statistic update interval.
Set json formated log indent in space count.
Maximum possible additional test timeout after duration time.
Set test message queue size.
Default Server port.
Set the address length buffer size.
Set test thread stack size in word depth.
Enable verbose prints.
Macro Definition Documentation#
SL_IPERF_BUFFER_SIZE#
#define SL_IPERF_BUFFER_SIZEValue:
1232U
Server receiver buffer size.
56
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_CLIENT_DEFAULT_BANDWIDTH_BPS#
#define SL_IPERF_CLIENT_DEFAULT_BANDWIDTH_BPSValue:
20000U
Default bandwidth in bits/sec.
88
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_CLIENT_DEFAULT_SEND_TIME_MS#
#define SL_IPERF_CLIENT_DEFAULT_SEND_TIME_MSValue:
10000U
Default sending time in millisec.
84
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_DEFAULT_INTERVAL_MS#
#define SL_IPERF_DEFAULT_INTERVAL_MSValue:
1000U
Default statistic update interval.
68
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_LOG_JSON_INDENT#
#define SL_IPERF_LOG_JSON_INDENTValue:
2U
Set json formated log indent in space count.
60
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_MAX_TEST_TIMEOUT_MS#
#define SL_IPERF_MAX_TEST_TIMEOUT_MSValue:
2000U
Maximum possible additional test timeout after duration time.
72
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_MESSAGE_QUEUE_SIZE#
#define SL_IPERF_MESSAGE_QUEUE_SIZEValue:
16U
Set test message queue size.
48
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_SERVER_DEFAULT_PORT#
#define SL_IPERF_SERVER_DEFAULT_PORTValue:
5001U
Default Server port.
78
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_SOCKET_ADDR_LEN#
#define SL_IPERF_SOCKET_ADDR_LENValue:
32U
Set the address length buffer size.
44
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_STACK_SIZE_WORD#
#define SL_IPERF_STACK_SIZE_WORDValue:
256U
Set test thread stack size in word depth.
52
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h
SL_IPERF_VERBOSE_MODE#
#define SL_IPERF_VERBOSE_MODEValue:
0U
Enable verbose prints.
64
of file /mnt/raid/workspaces/ws.9FtfRPWpI/overlay/gsdk/app/wisun/component/iperf/config/sl_iperf_config.h