iPerf connection descriptor type definition

Public Attributes#

uint8_t *

Buffer ptr to receive/transmit.

size_t

RX/TX buffer transmit.

Client sock addr IP.

bool

Server (rx'd) or client (tx'd) started.

int32_t

local socket id

int32_t

Accepted sock used by TCP server to rx.

Server sock addr IP.

Public Attribute Documentation#

buff#

uint8_t* sl_iperf_conn::buff

Buffer ptr to receive/transmit.


buff_size#

size_t sl_iperf_conn::buff_size

RX/TX buffer transmit.


clnt_addr#

sl_iperf_socket_addr_t sl_iperf_conn::clnt_addr

Client sock addr IP.


run#

bool sl_iperf_conn::run

Server (rx'd) or client (tx'd) started.


socket_id#

int32_t sl_iperf_conn::socket_id

local socket id


socket_id_clnt#

int32_t sl_iperf_conn::socket_id_clnt

Accepted sock used by TCP server to rx.


srv_addr#

sl_iperf_socket_addr_t sl_iperf_conn::srv_addr

Server sock addr IP.