You are viewing documentation for version:7.21.1Public Attributes#uint8_tsofuint8_ttypeuint8_ttimestamp1uint8_ttimestamp2uint8_tch_speeduint8_tfreq_noint8_trssiuint8_tsodmuint8_tsoduint8_tlenuint8_tpayloadPublic Attribute Documentation#sof#uint8_t tx_data_frame_t::softype#uint8_t tx_data_frame_t::typetimestamp1#uint8_t tx_data_frame_t::timestamp1timestamp2#uint8_t tx_data_frame_t::timestamp2ch_speed#uint8_t tx_data_frame_t::ch_speedfreq_no#uint8_t tx_data_frame_t::freq_norssi#int8_t tx_data_frame_t::rssisodm#uint8_t tx_data_frame_t::sodmsod#uint8_t tx_data_frame_t::sodlen#uint8_t tx_data_frame_t::lenpayload#uint8_t tx_data_frame_t::payload[UINT8_MAX]