Command Class Association - Group and Nodes configuration#
Command Class Association - Group and Nodes configuration.
Macro Definition Documentation#
CC_ASSOCIATION_MAX_GROUPS_PER_ENDPOINT#
#define CC_ASSOCIATION_MAX_GROUPS_PER_ENDPOINTValue:
1
Max number of groups <1..18:1>
Maximum number of groups per endpoint
Definition at line
30
of file /mnt/raid/workspaces/ws.eV40Coy1M/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Association/config/cc_association_config.h
CC_ASSOCIATION_MAX_NODES_IN_GROUP#
#define CC_ASSOCIATION_MAX_NODES_IN_GROUPValue:
5
Max number of nodes <1..18:1>
Maximum number of nodes in a group
Definition at line
39
of file /mnt/raid/workspaces/ws.eV40Coy1M/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Association/config/cc_association_config.h