Multilevel Sensor#
Shows the ability to advertise numerical sensor readings, such as temperature, and humidity. Multiple parameters can be set for the minimum and maximum values.
The Multilevel Sensor application is based on:
Role Type | Reporting Sleeping End Device (RSS) |
Supporting Device Type | Data reporting |
Device Type | Notification sensor |
Generic Type | Sensor Notification |
Specific Type | Notification Sensor |
Requested security keys | S2_UNAUTHENTICATED and S2_AUTHENTICATED |
Multilevel Sensor transmits the following events:
Environment monitoring
Temperature, and humidity measure
Supported Command Classes#
Multilevel Sensor implements mandatory and some optional command classes. The table below lists the supported Command Classes, their version, and their required Security class, if any.
Command Class | Version | Required Security Class |
---|---|---|
Association | 2 | Highest granted Security Class |
Association Group Info | 3 | Highest granted Security Class |
Device Reset Locally | 1 | Highest granted Security Class |
Firmware Update Meta Data | 5 | Highest granted Security Class |
Indicator | 3 | Highest granted Security Class |
Manufacturer Specific | 2 | Highest Granted Security Class |
Multi-Channel Association | 3 | Highest granted Security Class |
Powerlevel | 1 | Highest granted Security Class |
Security 2 | 1 | None |
Supervision | 1 | None |
Transport Service | 2 | None |
Version | 3 | Highest granted Security Class |
Wake Up | 2 | Highest granted Security Class |
Z-Wave Plus Info | 2 | None |
Configuration | 4 | Highest granted Security Class |
Multilevel-Sensor | 11 | Highest granted Security Class |
Basic Command Class Mapping#
Basic Command Class is not mapped to any of the supported command classes.
Association Groups#
The following table shows the available association groups.
ID | Name | Node Count | Description |
---|---|---|---|
1 | Lifeline | 5 | Supports the following command classes:
|
Usage of Buttons and LED Status
We are differentiating four different types of button presses. The following types are the same for the BTN0 and BTN1 on the WSTK board. The duration values can be configured under the config directory in app_button_press_config.h file in each generated application/project.
Please note external wakeup is not supported on button 1 in case of brd2603a and brd2603b.
Press Type | Duration |
---|---|
Short Press | 0 - 400 ms |
Medium Press | 401 - 1500 ms |
Long Press | 1501 - 5000 ms |
Very Long Press | Every press longer than Long Press |
Button | Action | Description |
---|---|---|
RST | Press | Resets the firmware of an application (like losing power). All volatile memory will be cleared. |
BTN0 | Short Press | Sends Battery Report, temperature, and humidity data |
BTN1 | Short Press | Enter "learn mode" (sending node info frame) to add/remove the device. |
Very Long Press | Perform a reset to factory default operation of the device, and a Device Reset Locally Notification Command is sent via Lifeline. |
LED | Description |
---|---|
LED0 | Blinks with 1 Hz when learn mode is active. |
Firmware Update#
This section will describe backward compatibility when upgrading the MultilevelSensor application from one SDK to a newer version.
CLI Support#
In case CLI support is needed please install zw_cli_common component to the project. Please note the zw_cli_common component will modify the power consumption in case of sleeping applications. Like door lock keypad, sensor pir or multilevel sensor. CLI cannot work with sleep mode, after a reset the application stays awake until the user issues the enable_sleeping command. From that point CLI won't work and sleep mode will be reached until the next reset.
>NOTE: Due to FLASH limitations, the CLI is not supported using the BRD2603A on this application.
Command | Arguments | Description |
---|---|---|
set_learn_mode | Toggling the learn mode functionality. In case the learn mode started, but inclusion does not happen,learn mode will automatically stop after about 30 seconds | |
factory_reset | - | Executing factory reset |
get_dsk | - | Printing out the generated DSK of the device |
get_region | - | Printing out the set region of the application |
send_reports | - | Sending battery and sensor reports |
sleeping | [string] "enable" or "disable" | Enable or disable sleeping. After pushing the reset button (or resetting with commander) the device will be awake for a given amount of time if the CLI component is added to the project. During this time the user can prevent the sleeping. For more information check the |