Door Lock#
The Z-Wave certified Door Lock application shows a lock implementation. It supports user codes to open a door and thereby eliminate the need for traditional keys. It is possible to both lock and unlock the door remotely through the Z-Wave protocol.
The Door Lock application is based on:
Role Type | Listening Sleeping End device (LSS / FLiRS) |
Supporting Device Type | Actuator |
Device Type | Lock |
Generic Type | Entry Control |
Specific Type | Door Lock |
Requested security keys | S0 and S2_ACCESS |
The application will only work when securely added to a network by a controller supporting security. The controller MUST support security S2_Access_Control or S0 in order to be able to control the door lock.
Not implemented Door lock functionality:
Timed Operation mode
Door Lock condition
Inside Door Handle State
Functionality handling Lock timeout
Target mode
Auto-Relock, Hold And Release, Block to Block, and Twist Assist
Supported Command Classes#
The Door Lock application implements mandatory and some optional command classes. The table below lists the supported Command Classes, their version, and their required Security class, if any.
Command Class | Version | Required Security Class |
|---|---|---|
Association | 2 | S0 or Access Control |
Association Group Info | 3 | S0 or Access Control |
Basic | 2 | S0 or Access Control |
Battery | 1 | S0 or Access Control |
Device Reset Locally | 1 | S0 or Access Control |
Door Lock | 4 | S0 or Access Control |
Firmware Update Meta Data | 5 | S0 or Access Control |
Indicator | 3 | S0 or Access Control |
Manufacturer Specific | 2 | S0 or Access Control |
Multi-Channel Association | 3 | S0 or Access Control |
Powerlevel | 1 | S0 or Access Control |
Security 0 | 1 | None |
Security 2 | 1 | None |
Supervision | 1 | None |
Transport Service | 2 | None |
User Code | 1 | S0 or Access Control |
User Credential* | 1 | S0 or Access Control |
Version | 3 | S0 or Access Control |
Z-Wave Plus Info | 2 | None |
*: The User Credential Command Class is only available on specific boards. See the section User Credential Command Class.
User Credential Command Class#
The User Credential Command Class is enabled by default on the following boards:
BRD2705A
BRD4400B
BRD4400C
BRD4401B
BRD4401C
Support for this command class can be disabled if the User Code Command Class is sufficient, by disabling the User Credential Command Class component.
To enable this command class on other boards, due to flash memory constraints, it is recommended to first disable the Z-Wave CLI Common component before enabling the User Credential Command Class component.
The default credentials are created when the inclusion process finishes.
If the User Code Command Class is enabled:
User Code 1 is created with a value of 3494.
If the User Credential Command Class is enabled:
A Programming User with the unique identifier 1, called "Admin" is created.
A PIN Code associated with user 1 is created with a value of 3494.
To operate the door bolt with the default credentials, the end device must first be included in a Z-Wave network.
Basic Command Class mapping#
The Basic Command Class is mapped according to the table below.
Basic Command | Mapped Command |
|---|---|
Basic Set (Value) | Door Lock Operation Set (Door Lock Mode) |
Basic Report (Current Value = 0x00) | Door Lock Operation Report (Door Lock Mode = 0x00) |
Basic Report (Current Value = 0xFF) | Door Lock Operation Set (Door Lock Mode) |
Association Groups#
The table below shows the available association groups, including supported command classes for Z-Wave and Z-Wave Long Range respectively.
ID | Name | Node Count | Description |
|---|---|---|---|
1 | Lifeline | X | Supports the following command classes:
|
X: For Z-Wave node count is equal to 5 and for Z-Wave Long Range it is 1.\ *: The User Credential Command Class is only available on specific boards. See the section User Credential Command Class.
Usage of Buttons and LED Status
We are differentiating four different types of button presses. The following types are the same for the BTN0 and BTN1 on the WSTK board. The duration values can be configured under the config directory in app_button_press_config.h file in each generated application/project.
Please note external wakeup is not supported on button 1 in case of brd2603a and brd2603b.
Press Type | Duration |
|---|---|
Short Press | 0 - 400 ms |
Medium Press | 401 - 1500 ms |
Long Press | 1501 - 5000 ms |
Very Long Press | Every press longer than Long Press |
Button | Action | Description |
|---|---|---|
RST | Press | Resets the firmware of an application (like losing power). All volatile memory will be cleared. |
BTN0 | Short Press | Simulates entering a PIN Code on a keypad via the User Credential API. |
Medium Press | Sends Battery Report | |
Long Press | Changes the outside door handle mode to active if it was inactive and vice versa. | |
BTN1 | Short Press | Enter "learn mode" (sending node info frame) to add/remove the device. |
Very Long Press | Perform a reset to factory default operation of the device, and a Device Reset Locally Notification Command is sent via Lifeline. |
LED | Functionality | Description |
|---|---|---|
LED0 | Indicator: | Blinks with 1 Hz when learn mode is active. |
LED1 | Bolt: |
|
Firmware Update#
This section will describe backward compatibility when upgrading the Door Lock application from one SDK to a newer version.
CLI Support#
In case CLI support is needed pelase install zw_cli_common component to the project. Please note the zw_cli_common component will modify the power consumption in case of sleeping applications. Like door lock keypad, sensor pir or multilevel sensor. CLI cannot work with sleep mode, after a reset the application stays awake until the user issues the enable_sleeping command. From that point CLI won't work and sleep mode will be reached until the next reset.
Command | Arguments | Description |
|---|---|---|
set_learn_mode | Toggling the learn mode functionality. In case the learn mode started, but inclusion does not happen, learn mode will automatically stop after about 30 seconds | |
factory_reset | - | Executing factory reset |
get_dsk | - | Printing out the generated DSK of the device |
get_region | - | Printing out the set region of the application |
battery_report | - | Sending a battery report |
enter_user_code | Your current user code. It must be between 4 and 10 digits. | Entering a minimum 4 digit long user code |
set_new_user_code | Your new user code. It must be between 4 and 10 digits. | Setting a new user code wich's lenght must be between 4 and 10 digits |
set_doorhandle_state | State of the door handle as string. Possible values are deactivate and activate | Updating the doorhandle state to locked or unlocked |
sleeping | [string] "enable" or "disable" | Enable or disable sleeping. After pushing the reset button (or resetting with commander) the device will be awake for a given amount of time if the CLI component is added to the project. During this time the user can prevent the sleeping. For more information check the |
get_doorhandle_state | - | Shows the state of the door handle. Can be "pressed" or "released" |
get_doorbolt_state | - | Shows the state of the door bolt. Can be "unlocked" or "locked" |
get_doorlatch_state | - | Shows the state of the door latch. Can be "closed" or "open" |
User Credential Related CLI commands
The following commands exist only if User Credential Command class is available. See the section User Credential Command Class.
Command | Arguments | Description |
|---|---|---|
u3c_add_user |
| This command will create a new user in U3C database. The user's UUID will be autogenerated. |
u3c_add_credential |
| This command will create a new credential and assign it to an existing user. |
u3c_modify_user |
| This command modifies an attribute of an existing user |
u3c_modify_credential |
| This command modifies an existing credential. |
u3c_delete_user |
| This command deletes an existing user and all of the assigned credentials. |
u3c_delete_credential |
| This command deletes an existing credential from the database. |
u3c_get_user |
| This command prints the information of an existing user. |
u3c_get_credential |
| This command prints the information of an existing credential. |
u3c_enter_credential |
| This command enters an existing credential and validates it. |
u3c_credential_learn_start |
| Initiates the Credential Learn process locally. |
u3c_credential_learn |
| Enter credential data for User Credental Learn process |