Edit

Peripherals#

Buttons#

When enabled, RAILtest can use up to two buttons. When pressed for a short duration (less than 1 second), the first button causes RAILtest to transmit one packet. When pressed for a long duration (greater than 1 second), the first button causes RAILtest to continuously transmit packets until the button is pushed again for a long duration. Pressing the second button causes RAILtest to increment the channel number used for TX and RX until the channel number wraps around to its beginning value.

Starting in RAILtest 2.9 (GSDK v3.0), button functionality is disabled by default. To enable button functionality, the Simple Button Driver software component needs to be enabled with an instance name of btn0 for the first button and btn1 for the second button.

LEDs#

When enabled, RAILtest can use up to two LEDs. The first LED toggles when a packet is successfully received, and the second LED toggles when a packet is successfully transmitted.

Starting in RAILtest 2.9 (GSDK v3.0), LED functionality is disabled by default. To enable LED functionality, the Simple LED Driver software component needs to be enabled with an instance name of led0 for the first LED and led1 for the second LED.

LCD#

When enabled, RAILtest can use the LCD to show packets received and transmitted as well as the channel selected and radio activity.

Starting in RAILtest 2.9 (GSDK v3.0), LCD functionality is disabled by default. To enable LCD functionality, the RAILtest Application, Graphics software component needs to be enabled.