Edit

Miscellaneous#

RAM Modem Reconfiguration#

RAILtest can dynamically change the modem configuration allowing for a quick evaluation of different protocols or settings without the need to compile or flash the chip. This is enabled through the writeRmrStructure, updateConfigurationPointer and reconfigureModem commands. These commands are intended to be used only by Simplicity Studio and not directly from the CLI.

Register/Memory Access#

Note: These commands provide direct access to the chip's address space. Writing a value to an address can change RAM and register values, and even reading from an address can change the operation of the chip. Any action taken with these commands will potentially conflict with the running program, possibly leading to unexpected behavior or a system crash. Only use these commands when instructed to do so by your Silicon Labs support contact.

To modify any memory on the system, use the getmemw and setmemw commands. To use getmemw, specify the starting address and the number of 32bit words you want to read. Using setmemw is slightly different in that you specify the starting address and the 32bit words to write starting at the specified address. These commands operate on 32bit words so all addresses must be 32bit aligned.

Debug#

  • To output a tone on the current channel (or overridden frequency) use the setTxTone command.

  • To output a PN9 or 101010 stream on the current channel on a certain antenna, TX_ANTENNA0 or TX_ANTENNA1, use the setTxStream command.

Full Help Text#

RAILtest 2.14 (GSDK 4.2) Help Text#

Note: Each command is displayed (on the left) with its corresponding arguments and associated datatypes (on the right). Required command arguments and their datatypes are listed first (such as uint32) with potential optional arguments and their datatypes listed afterwards (such as uint32opt). The list of required command argument datatypes includes uint8, uint16, uint32, int8, int16, int32, and string. The list of optional command argument datatypes includes uint8opt, uint16opt, uint32opt, int8opt, int16opt, int32opt, and stringopt.

> help config2p4Ghz802154
_________________________________
____Application_Configuration____
setEventConfig      Control RAIL events.
                    [uint32] eventsMask<31:0>
                    [uint32] eventsValues<31:0>
                    [uint32opt] eventsMask<63:32>
                    [uint32opt] eventsValues<63:32>
resetCounters       Resets the TX and RX counters.
setPeripheralEnable Control LEDs and LCD peripherals.
                    [uint8] [0=Disable] 1=Enable
setNotifications    Control asynchronous status prints (rxPacket,txEnd,txError).
                    [uint8] 0=Disable [1=Enable]
getLogLevels        Show whether notifications or peripherals are enabled.
getVersion          Get version information.
getVersionVerbose   Get verbose version information.
setPtiProtocol      Set PTI protocol for Network Analyzer.
                    [uint8] 0=Custom 2=Thread 3=BLE 4=Connect 5=Zigbee 6=Z-Wave
getPti              Get PTI configuration.
setPrintingEnable   Control all printing in RAILtest, except CLI.
                    [uint8] 0=Disable [1=Enable]
____________________________
____Receive_and_Transmit____
rx                  Control receive mode.
                    [uint8] 0=Disable [1=Enable]
rxAt                Configure scheduled receive.
                    [uint32] startTimeUs
                    [string] 'rel'=Relative 'abs'=Absolute
                    [uint32] endTimeUs
                    [string] 'rel'=Relative 'abs'=Absolute
                    [uint8opt] rxTransEndSched: [0]/1
                    [uint8opt] hardEnd: [0]/1
setRxOptions        Show/Configure receive options (RAIL_RX_OPTIONs).
                    [uint32opt] rxOptionsValues: bitmask of enabled options
tx                  Transmit packets with current TX options.
                    [uint32] number of packets, 0=continuous until next 'tx 0'
txWithOptions       Same tx command. This command is deprecated.
                    [uint32] number of packets, 0=continuous until next 'tx 0'
txAfterRx           Schedule a TX with specified delay after each RX.
                    [uint32] delayUs: 0=Disable
configTxOptions     Show/Configure transmit options (RAIL_TX_OPTIONs).
                    [uint32opt] txOptionsValues: bitmask of enabled options
setFixedLength      Configure fixed length packet operation.
                    [uint16] fixedLength: payload bytes
setPower            Set the transmit power. The radio must be IDLE.
                    [int32] power: deci-dBm unless 'raw' is added
                    [stringopt] 'raw'=units are raw power level
getPower            Get the transmit power in deci-dBm.
setPowerConfig      Set transmit PA configuration. Must use setpower afterwards.
                    [uint8] paMode
                    [uint16] millivolts
                    [uint16] rampTimeUs
getPowerConfig      Get the transmit PA configuration.
getPowerLimits      Get min and max powerLevel for a power mode.
                    [uint8opt] powerMode
enablePaAutoMode    Control automatic PA selection based on the TX power level.
                    [uint8] 0=Disable 1=Enable
configPaAutoMode    Configure entries in the default PA Auto Mode plugin.
                    [uint8] start Index
                    [int32opt] min max mode band: PA auto config entries
sweepTxPower        Sweep TX power for the current PA by toning at each level.
offsetLqi           Adjust the hardware's LQI value for received packets.
                    [int32] offset: signed value to ad
                    The resulting LQI is capped within 0..255 range.
getRssi             Get RSSI in dBm. It'll be invalid if receiver isn't ready.
                    [uint32opt] [0=don't wait] 1=wait for valid RSSI if possible
sweepPower          Sweep power by toning low/high in a square wave fashion.
                    [int32] lowPower: deci-dBm
                    [int32] hiPower: deci-dBm
                    [uint32] periodUs
startAvgRssi        Start AGC RSSI averaging.
                    [uint32] averageTimeUs
                    [uint16opt] channel: if different than current channel
getAvgRssi          Get AGC RSSI averaging result.
setTxTone           Control tone transmission.
                    [uint32] 0=Disable 1=Enable
                    [uint32opt] antenna: [0]/1
                    [uint32opt] mode: [0]/1=phaseNoise
setTxStream         Control stream transmission.
                    [uint32] 0=Disable 1=Enable
                    [uint32opt] streamMode: [1=PN9] 2=1010 3=phaseNoise 0=tone
                    [uint32opt] antenna: [0]/1
status              Print the current status counters.
fifoStatus          Print the current FIFO-related counters.
setTxHoldOff        Control transmit hold-off (blocking of transmits).
                    [uint32] 0=Disable 1=Enable
setTxDelay          Set the inter-packet delay for repeated TX.
                    [uint32] delayMilliseconds
getTxDelay          Get the inter-packet millisecond delay for repeated TX.
setTxPayload        Set TX packet payload bytes for future transmits.
                    [uint16] offset
                    [uint8opt] byte0 byte1 ...
setTxRandom         Set a specified range of bytes in the Tx packet payload to a
                    random value. Call setTxRandom again to stop randomizing the payload.
                    [uint16opt] Start Index
                    [uint16opt] End Index
setTxPayloadQuiet   Like setTxPayload, but less verbose.
                    [uint16] offset
                    [uint8opt] byte0 byte1 ...
setTxLength         Set how much data to load into the TX FIFO for transmitting.
                    Actual packet length may vary based on radio configuration.
                    [uint16] lengthBytes
printTxPacket       Print the current TX payload data and byte length.
peek                Peek at the start of the receive buffer.
                    [uint16] bytes: 1-10
                    [uint16opt] offset: [0]
getTime             Get the current RAIL time in microseconds.
setTime             Set the current RAIL time.
                    [uint32] timeUs
dataConfig          Control the data methods for TX and RX.
                    [string] txMethod: 'pkt'/'fifo'
                    [string] rxMethod: 'pkt'/'fifo'
                    [uint8opt] RAIL_RxDataSource_t (>0 needs fifo mode)
                    [uint8opt] RAIL_TxDataSource_t (>0 needs ping-pong buffer)
setRxFifo           Set the receive buffer length.
                    [uint16] lengthBytes: range 64-RX_BUFFER_SIZE
setTxFifoThreshold  Set the TX FIFO Almost Empty threshold.
                    [uint16] thresholdBytes: below which the event triggers
setRxFifoThreshold  Set the RX FIFO Almost Full threshold.
                    [uint16] thresholdBytes: above which the event triggers
fifoModeTestOptions Manual control over RAILtest FIFO actions.
                    [uint8] txFifo: 1=Manual 0=Automatic
                    [uint8] rxFifo: 1=Manual 0=Automatic
rxFifoManualRead    Read and print bytes from receive FIFO when in manual mode.
                    [uint8] appendedInfo: 1=include packet metadata
                    [uint16] bytesToRead
                    [uint8opt] [0=don't] 1=show timestamps with appendedInfo
txFifoManualLoad    Try to load data into available TX FIFO space.
fifoReset           Reset the transmit and/or receive FIFO.
                    [uint8] tx: 1=reset TX FIFO
                    [uint8] rx: 1=reset RX FIFO
abortRxPacket       Idle the radio shortly after RX sync word detection.
                    [uint32] abortOffsetUs
printTxAcks         Control printing of TX ACK packets.
                    [uint8] [0=Disable] 1=Enable
configRxHopping     Configure an RX Channel Hopping sequence.
                    [uint32opt] channel hopMode param delayUs: a hop's config,
                                repeat for additional hops ...
                    Use no arguments to get Z-Wave radio config defaults.
enableRxHopping     Control RX channel hopping previously configured.
                    [uint8] [0=Disable] 1=Enable
                    [uint8opt] [0=Continue] 1=Restart sequence
configRxHoppingOpts Configure options for a hop. Use configRxHopping after.
                    [uint8] hopIndex
                    [uint8] options
                    [int8opt] rssiThreshold: dBm for the threshold option
configRxMultiHop    Configure multi-sense for a hop. Use configRxHopping after.
                    [uint8] hopIndex
                    [uint32] syncDetectUs
                    [uint32] preambleSenseUs
                    [uint32] timingSenseUs
                    [uint32] timingReSenseUs
getRxHoppingRssi    Get the latest RSSI for a hopping channel.
                    [uint8] hopIndex
spectrumAnalyzer    Hop across a channel range to see the RSSI distribution.
                    [uint8] 1=Show ASCII-Art graph (non-parseable output)
                    [uint16opt] minChannel: [0]-65535
                    [uint16opt] maxChannel: 0-[65535]
                    Channel range is limited by the PHY and by hopping's
                    MAX_NUMBER_CHANNELS.
configRxDutyCycle   Configure RX Duty Cycling of the receiver.
                    [uint32] hopMode
                    [int32] parameter(s) {syncUs preamUs timingUs retimingUs}
                    [int32] delayUs
                    [int32opt] options
                    [int32opt] rssiThreshold: dBm for the threshold option
enableRxDutyCycle   Control RX duty cycling previously configured.
                    [uint8] DutyCycling: 0=Disable 1=Enable
                    [uint8opt] ScheduledWakeup: [0=Disable] 1=Enable
getDefaultRxDutyCycleConfig Get the default RX duty cycle configuration.
setTxAltPreambleLen Set alternate TX preamble length, enabled via txOptions.
                    [uint16] preambleBits
configSyncWords     Set sync words and their length. The radio must be off.
                    [uint8] bits: 2-32
                    [uint32] syncWord1
                    [uint32opt] syncWord2: [same as syncWord1]
getSyncWords        Get the sync word length in bits and value(s).
printRxErrors       Control printing of RX error packets.
                    [uint8] [0=Disable] 1=Enable
printRxFreqOffsets  Control printing of RX frequency offsets.
                    [uint8] [0=Disable] 1=Enable
printDataRates      Print the data rates of the current PHY.
stopInfinitePream   Stops an infinite preamble transmission.
___________________________________
____Energy_Modes_and_RF_Sensing____
sleep               Sleep until UART input or RF Sensed (if either configured).
                    [string] energyMode: 0-4[hs], for EM1P use 2 with radio on
                    [uint32opt] Legacy: RfSenseUs
                                        RfBand: 0=none,1=GHz,2=MHz,3=both
                          or Selective: SyncwordBytes Syncword RfBand
rfsense             Start RfSensing.
                    [uint32] Legacy: RfSenseUs; Selective: SyncwordBytes
                    [uint32opt] Legacy: RfBand: 0=none,1=GHz,2=MHz,3=both
                          or Selective: Syncword RfBand: as above
configRfSenseWakeup Configure RFSense Selective Wakeup PHY for transmitting.
setRfSenseTxPayload Load TX FIFO with RfSense Selective(OOK) Mode wake packet.
                    [uint8] syncwordNumBytes: 1-4
                    [uint32] syncWord: sent from least to most significant byte
_________________________
____Address_Filtering____
configAddressFilter Configure the addresss filter.
                    [uint32] matchTable
                    [uint8opt] offset0 size0 offset1 size1 ...
                    Enter more offsets and sizes if required.
setAddressFiltering Control address filtering.
                    [uint8] 0=Disable 1=Enable
getAddressFiltering Get the current state of address filtering.
printAddresses      Print the current address filtering addresses.
setAddress          Set a specific filtering address value.
                    [uint8] field: 0-1
                    [uint8] filterIndex: 0-3
                    [uint8opt] addrByte0 addrByte1 ... addrByte7
setAddressMask      Set a specific filtering address mask.
                    [uint8] field: 0-1
                    [uint8opt] bitMask
setAddressEnable    Control address filtering for a specific address.
                    [uint8] field: 0-1
                    [uint8] filterIndex: 0-3
                    [uint8] 0=Disable 1=Enable
__________________________
____Error_Rate_Testing____
perRx               Start a Packet Error Rate test. 'perRx 0 0' stops test.
                    [uint32] number of packets
                    [uint32] delayUs
perStatus           Get the PER test results. Also see status command.
setBerConfig        Set number of bytes to receive in BER mode.
                    [uint32] number of bytes: 0=maximum (536870911)
berRx               Control BER receive mode.
                    [uint8] 0=Disable 1=Enable
berStatus           Get status of current or last BER test.
                    Status is reset by setBerConfig and berRx enable.
______________________________
____Listen_Before_Talk_LBT____
setLbtMode          Show/Set the LBT mode for transmits.
                    [stringopt] 'off'/'csma'/'lbt'
getLbtParams        Get the current LBT parameters.
setLbtParams        Set LBT parameters.
                    [uint8] minBo
                    [uint8] maxBo
                    [uint8] tries
                    [int32] ccaThreshold
                    [uint16] backoffUs
                    [uint16] durationUs
                    [uint32] timeoutUs
set802154CcaMode    Set 802.15.4 CCA Mode
                    [uint8] ccaMode 0=RSSI 1=Signal 2=RSSI|Signal 3=RSSI&Signal 4=Always transmit
_____________________
____802_15_4_Mode____
enable802154        Configure and enable 802.15.4 mode.
                    [string] defaultState: 'idle'/'rx'
                    [uint16] idleToRxUs
                    [uint16] turnaroundTimeUs
                    [int16] ackTimeoutUs: to ACK's sync-detect
                    [uint8opt] defaultFP: [0]/1 Frame Pending for poll ACKs
config2p4GHz802154  Configure the radio for 2.4 GHz 802.15.4.
                    Use with enable802154.
                    [uint8opt] antDiv: [0=Disable] 1=Enable
                    [uint8opt] coex: [0=Disable] 1=Enable
                    [uint8opt] fem: [0=Disable] 1=Enable
                    [uint8opt] custom: [0=None] 1=Custom1
config863MHz802154  Configure the radio for 863 MHz 802.15.4 GB868.
                    Use with enable802154.
config915MHz802154  Configure the radio for 915 MHz 802.15.4 GB868.
                    Use with enable802154.
set802154e          Configure 802.15.4E options.
                    [uint32] RAIL_IEEE802154_EOptions_t
set802154g          Configure 802.15.4G options.
                    [uint32] RAIL_IEEE802154_GOptions_t
set802154FpMode     Control early and data frame pending lookup.
                    [uint8] early:     [0=Disable] 1=Enable
                    [uint8] dataframes:[0=Disable] 1=Enable
acceptFrames        Control 802.15.4 frame type acceptance.
                    [uint8] command: 0=Reject [1=Accept]
                    [uint8] ack:    [0=Reject] 1=Accept
                    [uint8] data:    0=Reject [1=Accept]
                    [uint8] beacon:  0=Reject [1=Accept]
                    [uint8opt] multipurpose: [0=Reject] 1=Accept
setPromiscuousMode  Control promiscuous mode.
                    [uint8] 0=Disable 1=Enable
setPanCoordinator   Control whether node is a PAN coordinator.
                    [uint8] 1=Yes 0=No
setPanId802154      Set the PAN ID for a filtering index.
                    [uint16] panId
                    [uint8opt] filterIndex: [0]-2
setShortAddr802154  Set the short address for a filtering index.
                    [uint16] shortAddr
                    [uint8opt] filterIndex: [0]-2
setLongAddr802154   Set the long address for a filtering index.
                    [uint8] longAddr_0
                    [uint8] longAddr_1
                    [uint8] longAddr_2
                    [uint8] longAddr_3
                    [uint8] longAddr_4
                    [uint8] longAddr_5
                    [uint8] longAddr_6
                    [uint8] longAddr_7
                    [uint8opt] filterIndex: [0]-2
setAddresses802154  Set all 802.15.4 address information.
                    [uint16] panId0
                    [uint16] shortAddr0
                    [stringopt] longAddr0
                    [stringopt] panId1 shortAddr1 longAddr1 ...
setDataReqLatency   Set data request event processing latency.
                    [uint32] latencyUs
set802154PHR        Set PHR (first 1, 2 or 4 bytes) in Tx buffer according to
                      the 'format' input parameter.
                    PHR 'frameLength' field is derived from TxLength set
                      previously with 'setTxLength'
                    For PHR fields info, refer to 802.15.4 specification.
                    [uint8] PHR format : 0=misc IEEE802154 modulations, PHR 1byte
                                         1=SUN FSK, PHR 2bytes
                                         2=SUN OFDM, PHR 4bytes
                                         3=SUN OQPSK, PHR 4bytes
                    [uint8opt] For SUN_OFDM : rate
                               For SUN_OQPSK: spreadingMode
                               For SUN_FSK  : fcsTtype
                               For LEG_OQPSK: none
                    [uint8opt] For SUN_OFDM : scrambler
                               For SUN_OQPSK: rateMode
                               For SUN_FSK  : whitening
                               For LEG_OQPSK: none
trigModeSwitchTx    Transmit a Mode Switch packet then transmit packets on the new PHY with current
                    TX options Depending on modeSwitchLife configuration, after all iterations are
                    done, it either stays on the new PHY or returns to the base PHY.
                    [uint8] new PhyModeId, i.e. ID of the PHYMode we are switching to
                    [uint8] number of packets transmitted on the new PHY
                    [uint32opt] number of times the sequence -mode switch packet followed by data packets- is
                    repeated, default is 1 if argument is absent
                    [uint32opt] delayMilliseconds before switching back to base PHY after all packets have been
                    transmitted on the new PHY, default is 0 if argument is absent. Multitimer is
                    used for delay greater than 0.
modeSwitchLife      Return to the base PHY after all data packets transmission for TX or after
                    MODE_SWITCH_START event and multitimer expiration after first data packet
                    reception on new phy for RX.
                    [uint8] 0=stay on new PHY (normal Wi-SUN FAN behaviour) 1=return to base PHY (special test mode)
configRxChannelSwitching802154 Configure RX channel switching for 2.4 GHz 802.15.4.
                               [uint16] First radio channel
 [uint16] Second radio channel
________________
____BLE_Mode____
setBleMode          Control BLE mode.
                    [uint8] 0=Disable 1=Enable
getBleMode          Get the current BLE mode.
setBleChannelParams Configure channel parameters related to BLE.
                    [uint8] logicalChannel
                    [uint32opt] accessAddr crcInit disableWhiten
setBlePhySwitchToRx Configure BLE PhySwitchToRx parameters. RX is
                    entered timeDeltaUs after sync word of received packet.
                    [uint8] 0=Disable 1=Enable
                    [uint32opt] phy timeDelta physicalChannel
                    [uint32opt] logicalChannel accessAddr crcInit
                    [uint32opt] disableWhiten
                    [uint32opt] extraDelayUs
setBleAdvertising   Configure for BLE advertising.
                    [uint8] advChannel: 37-39
setBle1Mbps         Switch to the 1Mbps BLE PHY.
                    [uint8opt] 0=Legacy 1=Viterbi [chip default]
setBle2Mbps         Switch to the 2Mbps BLE PHY.
                    [uint8opt] 0=Legacy 1=Viterbi [chip default]
setBleCoding        Switch to a BLE coded PHY.
                    [uint8] RAIL_BLE_Coding_t value
setBleSimulscan     Switch to a BLE simulscan PHY.
___________________
____Z_Wave_Mode____
setZWaveMode        Show/Control Z-Wave mode.
                    [uint8opt] 0=Disable 1=Enable
                    [uint8opt] optionsBitmask
getZWaveMode        Get the current Z-Wave mode.
setZWaveRegion      Set the Z-Wave region.
                    [uint8] region: see listZWaveRegions
performZwaveIrcal   Perform IRCAL across all channels of the current Z-Wave region.
                    [uint8opt] [0=Use cached IRCAL values], 1=Force IRCAL
getZWaveRegion      Get the current Z-Wave region.
listZWaveRegions    List supported Z-Wave regions.
getZWaveBaudRate    Get the baudrate of the current Z-Wave channel.
setZWaveNodeId      Sets Z-Wave NodeId.
                    [uint16] nodeId
setZWaveHomeId      Sets Z-Wave HomeId and its hash.
                    [uint32] homeId
                    [uint8] hash
setZWaveOptions     Configure Z-Wave options.
                    [uint8opt] optionsBitmask
setZWaveLowPower    Set the transmit power for low-power ACKing.
                    [int32] power: deci-dBm unless 'raw' is added
                    [stringopt] 'raw'=units are raw power level
getZWaveLowPower    Get the low power values (deci-dBm and raw).
zwaveReceiveBeam    Run the Z-Wave beam detection algorithm.
setMfmMode          Set MFM mode to enabled or disabled
                    [uint8] 0=Disable 1=Enable
getMfmMode          Get the current MFM mod
__________________
____RAIL_Timer____
setTimer            Set the RAIL timer timeout.
                    [uint32] timeout: per mode
                    [string] 'rel'=Relative 'abs'=Absolute
timerCancel         Cancel the RAIL timer if it is active.
printTimerStats     Print current timer configuration.
enableMultiTimer    Control the multiTimer API.
                    [uint8] 0=Disable 1=Enable
setMultiTimer       Set a specific timer timeout.
                    [uint8] timer: 0..(NUM_MULTI_TIMERS-1)
                    [uint32] timeout: per mode
                    [string] 'rel'=Relative 'abs'=Absolute
multiTimerCancel    Cancel a specific timer if it is active.
                    [uint8] timer: 0..(NUM_MULTI_TIMERS-1)
getMultiTimerStats  Get information about a specific timer.
                    [uint8] timer: 0..(NUM_MULTI_TIMERS-1)
delayUs             Do a blocking delay for a specified time.
                    [uint32] delayUs
____________________
____Auto_ACK_ing____
autoAckConfig       Configure and enable auto-ACK functionality.
                    [string] defaultState: 'idle'/'rx'
                    [uint16] idleToRxUs
                    [uint16] turnaroundTimeUs
                    [uint16] ackTimeoutUs: to ACK's sync-detect
autoAckDisable      Disable auto-ACK. Use autoAckConfig to reenable.
setAckPayload       Set the ACK payload to transmit.
                    [uint16] offset
                    [uint8opt] byte0 byte1 ...
setAckLength        Set how much data to load into the TXACK FIFO.
                    [uint16] lengthBytes
printAckPacket      Print the current TXACK payload data and byte length.
getAutoAck          Get the current state of auto-ACKing.
autoAckPause        Pause or Resume auto-ACKing
                    [uint8] 1=PauseRx 0=ResumeRx
                    [uint8] 1=PauseTx 0=ResumeTx
setTxAckOptions     Control auto-ACK response for just the next receive.
                    [uint8] 1=cancelAck 0=sendAck
                    [uint8] 1=useTxBuf 0=useTxAckBuf
______________________
____GPIO_Functions____
setGpioOutPin       Set a GPIO pin data out bit.
                    [string] gpioPort: start from '0' or 'a' or 'A'
                    [uint8] gpioPin
                    [uint8] state: 0/1
___________________________
____Diagnostic_and_Test____
getConfigIndex      Get the index of the current multi-PHY radio config.
                    See the entries in *channelConfigs[]. Start with index 0.
setConfigIndex      Activate a multi-PHY radio configuration.
                    See the entries in *channelConfigs[]. Start with index 0.
                    [uint8] multiPhyIndex
setCtune            Set the value of HFXO CTUNE. The radio must be IDLE.
                    [uint16] ctune
getCtune            Get the value of HFXO CTUNE
setCtuneDelta       Set the value of HFXO CTUNE delta
                    [uint16] delta
getCtuneDelta       Get the value of HFXO CTUNE delta
setPaCtune          Set the PACTUNE value for TX and RX.
                    [uint8] txPaCtune
                    [uint8] rxPaCtune
enablePaCal         Control PA power calibration.
                    [uint8] 0=Disable 1=Enable
setDebugSignal      Configure chip specific debug output.
                    Use 'setDebugSignal help me' for more details.
                    [string] pin
                    [string] signal
                    [uint16opt] signalOptions
setDebugMode        Control Debug mode which allows freqOverride.
                    [uint32] 0=Disable 1=Enable
freqOverride        Set the radio frequency. Requires debug mode.
                    [uint32] freqHz: Only small deviations from the
                                     current configuration are supported.
configDirectMode    Configure direct mode
                    [uint8] syncRx: 0=Disable 1=Enable
                    [uint8] syncTx: 0=Disable 1=Enable
                    [uint8] doutPort
                    [uint8] doutPin
                    [uint8] dclkPort
                    [uint8] dclkPin
                    [uint8] dinPort
                    [uint8] dinPin
                    [uint8opt] doutLoc
                    [uint8opt] dclkLoc
                    [uint8opt] dinLoc
directMode          Control direct mode.
                    [uint8] 0=Disable 1=Enable
directTx            Control TX in direct mode.
                    [uint8] 0=Disable 1=Enable
txCancel            Start a TX that will be cancelled.
                    [int32] delayUs: when to cancel it
                    [uint8opt] stopMode: [0=RAIL_Idle] >0=RAIL_StopMode_t
configHFXOThermistor Configures the thermistor pin and the HFXO compensation parameters.
configHFXOCompensation Configure the temperature parameters for HFXO compensation.
                    [int8opt] Arg1: enableCompensation
                    Arg2: zoneTemperatureC
                    Arg3: deltaNominal
                    Arg4: deltaCritical
startThermistor     Starts a thermistor measurement.
getThermistor       Gets the thermistor impedance.
getHFXOPPMError     Compute the HFXO PPM deviation.
                    Must be called after a complete thermistor measurement
                    ie after getThermistor.
compensateHFXO       Starts the compensation process on the HFXO.
                      Must be called after a complete thermistor measurement
                      ie after getThermistor.
                    [uint8opt] 1=restore the initial frequency not compensated
configThermalProtection Enable thermal protection, configure temperature threshold and cool down
                    [uint8opt] Enable protection
                               New temperature threshold in Celsius degrees
                               New cool down
getTemperature      Show chip, FEM, XTAL temperatures in Celsius (255=invalid)
                    [uint8opt] 1=reset temperature values after reading
getRandom           Get random data from the radio.
                    [uint16] lengthBytes
                    [uint8opt] [0=show them] 1=hide them
setTxUnderflow      Control TX underflows by not loading the TX FIFO.
                    [uint8] 1=Force underflows 0=Disable
setRxOverflow       Control RX overflows by delaying in the event handler.
                    [uint8] 0=Disable 1=Enable
                    [uint32opt] delayUs: [0]
setCalibrations     Control calibrations.
                    [uint8] 0=Disable 1=Enable
setTxTransitions    Set the TX state transitions.
                    [string] txSuccess: 'idle'/'rx'
                    [string] txError: 'idle'/'rx'
setRxTransitions    Set the RX state transitions.
                    [string] rxSuccess: 'idle'/'rx'/'tx'
                    [string] rxError: 'idle'/'rx'/'tx'
getTxTransitions    Get the TX state transitions.
getRxTransitions    Get the RX state transitions.
setNextTxRepeat     Set next transmit's automatic repeat count.
                    [uint16] number of auto-repeated transmits after the first
                    [uint32opt] delayUs inter-transmit or hop delay
                    [uint32opt] channel (if hopping)
                    repeat delayUs and channel for additional hops.
setNextBleTxRepeat  Set next transmit's automatic repeat count.
                    [uint16] number of auto-repeated transmits after the first
                    [uint32opt] delayUs inter-transmit or hop delay
                    [uint32opt] phy railChannel logicalChannel accessAddress
                    (a hop's config, repeat from delayUs for additional hops)
setTxTimePos        Set desired TX timestamp position.
                    [uint8] RAIL_PacketTimePosition_t
setRxTimePos        Set desired RX timestamp position.
                    [uint8] RAIL_PacketTimePosition_t
setTimings          Set RAIL state transition timings (use -1 to keep same).
                    [int32] idleToRxUs
                    [int32] txToRxUs
                    [int32] idleToTxUs
                    [int32opt] rxToTxUs [0]
                    [int32opt] rxSearchTimeoutUs [0]
                    [int32opt] txToRxSearchTimeout [0]
                    [int32opt] txToTx [0]
forceAssert         Force a RAIL assert with the given error code.
                    [uint32] RAIL_AssertErrorCodes_t
getAppMode          Get the current RAILtest AppMode_t mode.
getRadioState       Get the current RAIL_RadioState_t radio state.
verifyRadio         Verify radio memory contents.
                    [uint32] durationUs: time limit
                    [uint8] 0=Resume if previously didn't finish 1=Restart
                    [uint8] 0=current radio config 1=external radio config
                    [uint8] 0=No callback 1=Use RAILCb_ConfigVerification
getChannel          Get the current radio channel.
setChannel          Set the radio channel.
                    [uint16] channel
reset               Perform a reboot of the chip.
writeRmrStructure   Reserved for Simplicity Studio use only.
                    [uint8]
                    [uint16]
                    [uint8]
                    [uint32opt]
updateConfigPtr     Reserved for Simplicity Studio use only.
                    [uint8]
                    [uint16]
                    [uint8]
reconfigureModem    Reserved for Simplicity Studio use only.
setRfPath           Set the RF path.
                    [uint32] 0=Path0 1=Path1
printEvents         Show/Configure printing of RAIL events as they occur.
                    [uint32opt] printEvents<31:0> printEvents<63:32>
                    [uint32opt] mask<31:0> mask<63:32>
printChipFeatures   Display RAIL features supported at compile and runtime.
getmemw             Read count 32-bit words starting at address.
                    [uint32] address
                    [uint32opt] count
setmemw             Write 32-bit values starting at address.
                    [uint32] address
                    [uint32opt] value0 value1 ...
throughput          Throughput test.
                    [uint32] number of packets
setRssiOffset       Sets the RSSI offset.
                    [int32] offsetDbm
getRssiOffset       Gets the RSSI offset(s) in dBm.
                    [uint8opt] [0=radio and protocol-specific] 1=radio only
setRssiDetectThresholdSets the RSSI detect threshold.
                    [int8] RSSI detect threshold (in dBm). (-128 disables detection)
getRssiDetectThresholdGets the RSSI detect threshold(in dBm).
txAt                Transmit a packet at a certain time.
                    [uint32] time: per mode
                    [stringopt] ['abs'=Absolute] 'rel'=Relative
                    [stringopt] 'abort' RX if TX occurs during packet RX
                                    otherwise TX is delayed to end of RX
setFreqOffset       Get/Set the frequency offset adjustment.
                    [int32opt] RAIL_FrequencyOffset_t
holdRx              Control holding of received packets.
                    [uint8] [0=Process packets immediately] 1=Hold packets
wait                Suspend processing of CLI input for a while.
                    [uint32] waitTimeUs
                    [stringopt] ['rel'=Relative] 'abs'=Absolute
clearScript         Clear the script entered via enterScript.
                    [uint8opt] [0=RAM] 1=Flash
printScript         Print the script entered via enterScript.
                    [uint8opt] [0=RAM] 1=Flash
enterScript         Enter script entry mode.
                    Conclude entry mode with text 'endScript'.
                    [uint8opt] [0=RAM] 1=Flash-script will run on boot
runScript           Run the script entered via enterScript.
                    [uint8opt] [0=RAM] 1=Flash-script will run on boot
setRetimeOption     Control retime options.
                    [uint8] optionBitMask: 1=HFXO | 2=HFRCO | 4=DCDC | 8=LCD
enable802154SignalIdentifier Enable Signal Identifier 2.4Ghz 802.15.4 signal detection
                    [uint8] 0=Disable 1=Enable
enableBleSignalIdentifier Enable Signal Identifier for BLE signal detection
                    [uint8] Mode 0=Disable 1=BLE1Mbps 2=BLE2Mbps
getChannelConfigEntry Get the maximum valid channelConfig index, the maximum valid channelConfigEntry index
                    in the selected channelConfig and parameters of the selected channelConfigEntry
                    [uint8] channelConfig index
                    [uint8] channelConfigEntry index
deinitProtocol      Deinit the current protocol (BLE, 802.15.4, Z-Wave)

RAILtest 2.8 (GSDK 2.7.x) Help Text#

> help
<command> <args> <help text>
  u=uint8, v=uint16, w=uint32, s=int32, b=string, ?=Anything, *=0 or more of previous
 --- Application Configuration ---
setEventConfig              www*       [mask<31:0> events<31:0> [mask<63:32> events<63:32>]] Modify
                                       RAIL_ConfigEvents with the given mask and events
printDataRates                         Print the data rates of the current PHY
resetCounters                          Resets the Tx and Rx counters
setPeripheralEnable         u          [enable] Enable(1) or Disable(0) LEDs and LCD peripherals
setNotifications            u          [enable] Enable(1) or Disable(0) status prints that happen asynchronously
                                       (rxPacket, txEnd, txError)
getLogLevels                           Get whether notifications are set or peripherals are enabled
getVersion                             Get version information.
getVersionVerbose                      Get verbose version information.
setPtiProtocol              u          [protocol] Set PTI protocol for Network Analyzer (0=Custom 2=Thread 3=BLE
                                       4=Connect 5=Zigbee 6=Z-Wave)
setPrintingEnable           u          [enable] Universally enable or disable all printing in railtest. Enabled
                                       by default.
 --- Receive and Transmit ---
rx                          w          [enable] Enable(1) or Disable(0) receive mode
rxAt                        wbwbu*     [start mode end mode rxTransEndSched hardEnd] Configure scheduled
                                       receive.
setRxOptions                w*         [rxOptionsBitField] Configure receive options, based on RAIL_RX_OPTION
                                       defines. If called without any parameters, prints the current state of
                                       these options.
tx                          w          [n] Transmit n packets with tx options. If n is 0 transmit infinitely.
                                       Defaults are don't wait for ack, send CRC, use sync word 0.
txWithOptions               w          [n] Same functionality as tx. This command is deprecated
txAt                        wb*        [time mode (abort)] Transmit a packet at the time and mode specified. If
                                       the string 'abort' is specified and the TX tries to go out during packet
                                       reception, the TX will abort, as opposed to being postponed until the RX
                                       completes.
txAfterRx                   w          [time] Schedule a TX for a delay in us after each receive. 0 to disable
configTxOptions             w*         [txOptionsBitfield] Sets the bitmask to be used as the tx options. See
                                       #defines starting with "RAIL_TX_OPTION_" in rail_types.h. Can be called
                                       without any parameters to print the current state of these options.
setFixedLength              v          [fixedLength] Configure fixed length
setchannel                  v          [channel] Set the current radio channel
getchannel                             Get the current radio channel
setFreqOffset               s*         [(offset)] Sets the frequency offset adjustment. With no argument dis
                                       plays the current offset setting.
setPower                    sb*        [power raw] Set the current transmit power in deci dBm, or raw units if
                                       'raw' is specified. The radio must be IDLE for setPower to succeed.
getPower                               Get the current transmit power in deci dBm
setPowerConfig              uvv        [mode voltage rampTime] Set the current transmit power config.
getPowerConfig                         Get the current transmit power config.
enablePaAutoMode            u          [enable] Enable automatic configuration of PA's when setting dBm power
                                       levels.
configPaAutoMode            ussu       [index min max mode] Configure the entries of default PA Auto Mode
                                       configuration provided by the PA Auto Mode plugin.
sweepTxPower                           Sweep power levels for the current PA and stream at each level.
offsetLqi                   s          [offset] Add this offset value to the hardware's 8-bit hardware LQI value
                                       before being made available to the application.
getRssi                     w*         [wait] Get RSSI in dBm if the receiver is turned on. Optionally specify
                                       whether or not to wait for a valid value in case it is initially invalid.
sweepPower                  ssw        [lowPower] [hiPower] [period] Sweep power in square wave fashion. Specify
                                       power in deci dBm, period in microseconds.
startAvgRssi                wu*        [averageTimeUs] [channel] Start AGC RSSI averaging
getAvgRssi                             Get AGC RSSI averaging result.
setRssiOffset               s          Sets the RSSI offset in dBm.
getRssiOffset                          Gets the RSSI offset.
setTxTone                   ww*        [enable (antenna)] Enable(1) or Disable(0) a tone from the radio with
                                       option of selecting antenna
setTxStream                 ww*        [enable (streamMode) (antenna)] Enable(1) or Disable(0) a stream from the
                                       radio based on selection of RAIL_StreamMode_t and antenna.(Option :
                                       Unspecified - Any, 0 - TX_ANTENNA0, 1 - TX_ANTENNA1). Default settings
                                       for streamMode is RAIL_STREAM_PN9_STREAM and for antenna is
                                       RAIL_TX_OPTIONS_DEFAULT.
status                                 Print the current status counters
fifoStatus                             Print the current fifo related counters
setTxHoldOff                w          [enable] Enable(1) or Disable(0) transmit hold-off (blocking of
                                       transmits)
setTxDelay                  w          [delay] Set the inter-packet delay in milliseconds for repeated Tx
getTxDelay                             Get the inter-packet delay in milliseconds for repeated Tx
setTxPayload                vu*        [offset byte0 byte1 ...] Set the packet bytes to be sent
setRfSenseTxPayload         uw         [syncwordNumBytes syncWord] Set the RfSense Wakeup Syncword (1-4 bytes)
                                       in TX FIFO to wake up a receiving node configured for Selective(OOK)
                                       RFSENSE.
setTxPayloadQuiet           vu*        [offset byte0 byte1 ...] Functions like 'setTxPayload', but outputs less
                                       information
setTxLength                 v          [length] Set the number of bytes to load into the FIFO before
                                       transmitting. Actual packet length may vary based on radio configuration
printTxPacket                          Print the current Tx data and length
peek                        v*         [number of bytes] [offset] Peek at the start of receive buffer.
getTime                                Get the current time from the RAIL timebase in microseconds
setTime                     w          Set the current time in the RAIL timebase in microseconds
dataConfig                  bb         [txMethod rxMethod] Choose between 'pkt' and 'fifo' data methods for RAIL
                                       Tx and Rx
setRxFifo                   v          [length] Set the receive buffer's length, which is used in both packet
                                       mode and FIFO mode. The length cannot be set above RX_BUFFER_SIZE.
setTxFifoThreshold          v          [txFifoThreshold] Set the Tx Fifo Almost Emtpy threshold
setRxFifoThreshold          v          [rxFifoThreshold] Set the Rx Fifo Almost Emtpy threshold
fifoModeTestOptions         uu         [txFifoManual rxFifoManual] Manual control over RAILTEST fifo actions
rxFifoManualRead            uvu*       [appendedInfo bytesToRead printTiming] Read bytes out of receive fifo and
                                       print
txFifoManualLoad                       Will attempt to load data into the fifo if there is space
fifoReset                   uu         [tx rx] Reset the transmit or receive fifo
abortRxPacket               w          [abortOffset] Delay after sync word before idling radio.
printTxAcks                 w          [printTxAcks] Enable printing of tx ack packets as they happen.
configRxChannelHopping      w*         [(channel mode parameter delay)...] Configure RX Channel Hopping to hop
                                       in the sequence provided, for the given RAIL_RxChannelHoppingMode_t mode,
                                       parameter, and interchannel delay. One mode and parameter must be
                                       provided per channel.
enableRxChannelHopping      uu*        [enable (reset)] Enable/disable rx channel hopping. The channel hopping
                                       will start again from the first member of the sequence is reset is true.
configChannelHoppingOptions uu         [index options] Configure channel hopping options for the entry of
                                       specified index. Must call configRxChannelHopping after this, for options
                                       to take effect.
getChannelHoppingRssi       u          [channelIndex] Get the latest RSSI for the channel at the index of the
                                       hopping sequence specified.
spectrumAnalyzer            uv*        [(graphics min max)]Emulate spectrum analyzer functionality to get the
                                       power across min and max channels (number of channels limited by
                                       MAX_NUMBER_CHANNELS) of the current PHY using channel hopping. Specify
                                       graphics = 1 for an ASCII-Art graph, which will break out of the standard
                                       RAILTest response format.
configRxDutyCycle           www        [mode parameter delay] Configure RX Duty Cycle mode to cycle the receiver
                                       with the given parameters.
enableRxDutyCycle           u          [enable] Enable/disable rx duty cycle mode.
setTxAltPreambleLen         w          [length] Set an alternate preable length for transmit, which can be
                                       enabled in txOptions.
configSyncWords             uw*        [bits sync1 (sync2)] Set the sync word bit length and value(s). It can be
                                       only set when radio is off.
getSyncWords                           Get the sync word length(in bits) and value(s).
printRxErrors               w          [enable] Enable (1) or Disable (0) printing of Rx error packets. Defaults
                                       to disabled.
stopInfinitePreambleTx                 Stops the infinite preamble transmission
 --- Energy Modes and RF Sense ---
sleep                       uw*        [EM# [RfSenseUs RfBand] or [SyncwordSize(bytes) Syncword RfBand]] Sleep
                                       in EM# with RFSenseUs on RfBand (0=none,1=2.4GHz,2=SubGHz,3=both) (and
                                       UART input) for Legacy Mode or SyncwordSize(bytes) and Syncword on RfBand
                                       for Selective(OOK) Mode. To enter EM1P if supported, request EM2 with the
                                       radio on.
rfsense                     ww*        [[RfSenseUs RfBand] or [SyncwordSize(bytes) Syncword RfBand]] Start
                                       RfSensing with RSenseUs on RfBand for Legacy Mode or SyncwordSize(bytes)
                                       and Syncword on RfBand for Selective(OOK) Mode.
configRfSenseWakeupPhy                 Configure the transmitting node with RFSense Selective(OOK) Wakeup PHY.
 --- Address Filtering ---
configAddressFilter         wu*        [matchTable offset0 size0 offset1 size1] Configure the addresss filter.
setAddressFiltering         u          [enable] Enable(1) or Disable(0) address filtering.
getAddressFiltering                    Print the current state of address filtering.
printAddresses                         Print the current address filtering addresses.
setAddress                  uuu*       [field index value...] Set the address value at (field, index) to value.
setAddressEnable            uuu        [field index enable] Enable address filtering for the given address.
 --- Error Rate Testing ---
perRx                       ww         [packets delayUs] Start a Packet Error Rate test. 'perRx 0 0' will
                                       disable ongoing test.
perStatus                              Output the results of the PER test. Also see 'status' command
setBerConfig                w          [number bytes] Set number of bytes to receive in BER mode; 536870911 =
                                       max number of bytes to test; 0 = set max number of bytes to test
berRx                       w          [enable] Enable(1) or Disable(0) BER receive mode
berStatus                              Get status of last BER test or of current running test; status
                                       information is reset for commands setBerConfig and berRx enable
 --- Listen Before Talk (LBT) ---
setLbtMode                  b*         [modeStr] Set LBT mode off, csma, lbt
getLbtParams                           Get the current LBT parameters
setLbtParams                uuusvvw    [minBo maxBo tries thresh backoff duration timeout] Set LBT parameters
 --- 802.15.4 Mode ---
enable802154                bvvvu      [defaultState idleTime turnaroundTime ackTimeout (defaultFramePending)]
           Enable 802.15.4 mode
config2p4GHz802154          u*         [antDiv coex] Configure the radio for 2.4 GHz 802.15.4. This should be
                                       called in addition to 'enable802154'.
config863MHz802154                     Configure the radio for 863 MHz 802.15.4 GB868. This should be called in
                                       addition to 'enable802154'.
config915MHz802154                     Configure the radio for 915 MHz 802.15.4 GB868. This should be called in
                                       addition to 'enable802154'.
set802154e                  w          [EOptionsBitfield] Configure 802.15.4E options, based on
                                       RAIL_IEEE802154_E_OPTION_ defines.
set802154g                  w          [GOptionsBitfield] Configure 802.15.4G options, based on
                                       RAIL_IEEE802154_G_OPTION_ defines.
set802154fpmode             uu         [early dataframes] Enable(1) or Disable(0) early frame pending lookup and
                                       data frame pending lookup. Default settings are 0 0
acceptFrames                uuuu*      [command ack data beacon (multipurpose)] Enable(1) or Disable(0) 802.15.4
                                       frame acceptance. Default settings for 802.15.4 are 1 0 1 1 0.
setPromiscuousMode          u          [enable] Enable(1) or Disable(0) promiscuous mode
setPanCoordinator           u          [enable] Enable(1) or Disable(0) the node acting as a PAN coordinator
setPanId802154              vu*        [panId index] Set the PAN ID for the given index. Index defaults to 0 if
                                       not given
setShortAddr802154          vu*        [shortAddr index] Set the short address(es) for the given index. Index
                                       defaults to 0 if not given
setLongAddr802154           uuuuuuuuu* [longAddr_0 ... longAddr_7 index] Set the long address for the given
                                       index. Index defaults to 0 if not given
setAddresses802154          vvb*       [panId0 shortAddr0 longAddr0 panId1 ... ] Set all 802.15.4 address
                                       information.
setDataReqLatency           w          [us] Set data request event processing latency.
 --- BLE Mode ---
setBleMode                  u          [enable] Set BLE mode to enabled or disabled
getBleMode                             Get the current BLE mode
setBleChannelParams         uw*        [logicalChannel accessAddr crcInit disableWhiten] Configure channel
                                       parameters related to BLE
setBlePhySwitchToRx         uw*        [enable phy timeDelta physicalChannel logicalChannel accessAddr crcInit
                                       disableWhiten] Configure parameters for BLE PhySwitchToRx. RX is entered
                                       timeDelta us after sync word of received packet.
setBleAdvertising           u          [advChannel] Configure for BLE advertising on channel 37, 38, or 39
setBle1Mbps                 u*         [isViterbi] Switch to the 1Mbps BLE PHY
setBle2Mbps                 u*         [isViterbi] Switch to the 2Mbps BLE PHY
setBleCoding                u          [coding] Switch to the given RAIL_BLE_Coding_t value
 --- Z-Wave Mode ---
setZWaveMode                u*         [enable [options]] Set Z-Wave mode to enabled or disabled
getZWaveMode                           Get the current Z-Wave mode
setZWaveRegion              u          [region] Set Z-Wave region
getZWaveRegion                         Get the current Z-Wave region
listZWaveRegions                       List supported Z-Wave regions
getZWaveBaudRate                       Get the baudrate of the current Z-Wave channel
setZWaveNodeId              u          [nodeId] Sets Z-Wave NodeId
setZWaveHomeId              wu         [homeId hash] Sets Z-Wave HomeId and its hash
setZWaveOptions             u*         [options] Enable/Disable Z-Wave options
setZWaveLowPower            sb*        [power raw] Set the low transmit power in deci dBm, or raw units if 'raw'
                                       is specified. This will be used during Low Power ACKing.
getZWaveLowPower                       Get the deci dBm value and raw value of the Low transmit power
zwaveReceiveBeam                       Do the beam detection algorithm to receive Z-Wave beams.
 --- RAIL Timer ---
setTimer                    wb         [timeout mode] Set the RAIL timer timeout. You can use either an absolute
                                       (abs) or relative (rel) timer mode.
timerCancel                            Cancel the RAIL timer if it's active.
printTimerStats                        Print current timer configuration.
enableMultiTimer            u          [enable] Enable (1) or disable (0) the multiTimer API for use. By default
                                       the multiTimer is disabled for single protocol RAIL and enabled for
                                       multiprotocol RAIL.
setMultiTimer               uwb        [timer timeout mode] Set a specific timer's timeout, starting with timer
                                       0. You can use either an absolute (abs) or relative (rel) timer mode.
multiTimerCancel            u          [timer] Cancel a specific timer if it's active, starting with timer 0.
printMultiTimerStats        u          [timer] Print a specific timer's configuration, starting with timer 0.
delayUs                     w          [delay] Blocking delay for specified number of microseconds.
 --- Auto Acking ---
autoAckConfig               bvvv       [defaultState idleTime turnaroundTime ackTimeout] Configure and enable
                                       auto ack functionality in RAIL.
autoAckDisable                         Disable auto ack. Use autoAckConfig to reenable.
setAckPayload               vu*        [offset byte0 byte1 ...] Set the ack bytes to be sent.
setAckLength                v          [length] Set the number of bytes to transmit for ack payloads
printAckPacket                         Print the current ack data and length
getAutoAck                             Print the current state of auto acking.
autoAckPause                uu         [RxPause TxPause] Pause(1) or Resume(0) Auto Acking
setTxAckOptions             uu         [cancelAck useTxBuf] Enable(1) or Disable(0) feature for one receive
 --- GPIO Functions ---
setGpioOutPin               buu        [port pin state] Set a GPIO pin's data out bit.
 --- Diagnostic and Test ---
getConfigIndex                         Get the index of the current radio configuration selected for use. See
                                       the entries in *channelConfigs[]. Start with index 0.
setConfigIndex              u          [index] Set the index of the current radio configuration selected for
                                       use, and associate this new configuration to the current railHandle. See
                                       the entries in *channelConfigs[]. Start with index 0.
getmemw                     ww*        [address count] Read count 32bit words starting at address
setmemw                     ww*        [address value...] Write as many 32bit values as specified starting at
                                       address
setCtune                    v          [ctune] Set the value of CTUNE in the CMU->HFXOSTEADYSTATECTRL register.
                                       The radio must be IDLE for setCtune to succeed.
getCtune                               Get the value of CTUNE in the CMU->HFXOSTEADYSTATECTRL register
setPaCtune                  uu         [txPaCtune] [rxPaCtune] Set the value of PACTUNE for TX and RX mode
enablePaCal                 u          [enable] Enable(1) or Disable(0) PA power calibration
setDebugSignal              ?          Configure chip specific debug output. Use 'setDebugSignal help' for more
                                       details.
setDebugMode                w          [mode] 1 = Frequency Override. 0 = Disable debug mode
freqOverride                w          [freq] Change to freq specified in Hz. Requires debug mode to be enabled.
                                       Only small frequency deviations from the current configuration are
                                       supported.
directMode                  u          [enable] Enable(1) or Disable(0) direct mode
directTx                    u          [enable] Enable(1) or Disable(0) TX in direct mode
txCancel                    su*        [delay (stopmode)] Start a single TX that will be cancelled in delay
                                       microseconds using stopmode 0=RAIL_Idle(default) or >0=RAIL_StopMode_t.
startThermistorMeasurement             Configures the thermistor pin and starts a thermistor measurement.
getThermistorImpedance                 Gets the thermistor impedance.
getRandom                   vu*        [len hidden] Get len bytes of random data from the radio. Only print them
                                       to the screen if hidden is 0 (default).
setTxUnderflow              w          [enable] Enable(1) or Disable(0) TX underflows
setRxOverflow               w*         [enable delayUs] Enable(1) or Disable(0) RX overflows. The overflow will
                                       be caused by hanging in the interrupt handler for delayUs
setCalibrations             w          [enable] Enable(1) or Disable(0) RAIL calibrations
setTxTransitions            bb         [txSuccess txError] Set each RAIL TX state transition value to r(x) or
                                       i(dle)
setRxTransitions            bb         [rxSuccess rxError] Set each RAIL RX state transition value to t(x),
                                       r(x), or i(dle).
getTxTransitions                       Get the RAIL TX state transitions for success and error.
getRxTransitions                       Get the RAIL RX state transitions for success and error.
setTxTimePos                u          [RAIL_PacketTimePosition_t] Set desired Tx timestamp position.
setRxTimePos                u          [RAIL_PacketTimePosition_t] Set desired Rx timestamp position.
setTimings                  vvvv*      [idleToRx txToRx idleToTx rxToTx rxSearch txToRxSearch] Set RAIL state
                                       transition timings in microseconds
forceAssert                 w          [errorCode] Force a RAIL assert with the given error code.
printEvents                 w*         [printEvents<31:0> [printEvents<63:32>] [mask<31:0>] [mask<63:32>]]
                                       Configure printing of RAIL events in chronological order as they occur.
                                       Pass no parameters to see a list of all available event enum names and
                                       values.
printChipFeatures                      Display RAIL features supported at compile and runtime on the chip.
getAppMode                             Print the current app mode of RAILTEST. Values printed are those to be
                                       found in AppMode_t.
getRadioState                          Get the RAIL radio state. Values returned correspond to
                                       RAIL_RadioState_t.
verifyRadio                 wuuu       [durationUs restart override callback] Verify radio memory contents and
                                       return after duration in microseconds. Restart (1) or resume (0) from
                                       last run.
enterScript                 u*         [(flash)] Enter script entry mode. Conclude entry mode with text 'end
                                       Script'. Specify if script is saved to RAM (0, default) or RAM and flash
                                       (1). If saved to flash, script will run on boot.
runScript                   u*         [(flash)] Run the script entered via enterScript. Run the script in RAM
                                       (0, default) or in flash (1).
printScript                 u*         [(flash)] Print the script entered via enterScript. Display the script in
                                       RAM (0, default) or in flash (1).
clearScript                 u*         [(flash)] Clear the script entered via enterScript. Clear the script in
                                       RAM (0, default) or in flash (1).
wait                        wb*        [time (mode)] Suspend processing of any input until time in the future.
                                       Optionally specify whether the time is relative (rel) (default) or
                                       absolute (abs).
holdRx                      u          [enable] Enable/Disable holding of received packets instead of instantly
                                       processing them.
reset                                  Perform a reboot of the chip
 --- Antenna Commands ---
setRfPath                   w          [rfPath] 0=Path0, 1=Path1
 --- RAM Modem Reconfiguration Commands ---
writeRmrStructure           uvuw*      This command should only be called by Simplicity Studio and not directly
                                       from the CI.
updateConfigurationPointer  uvu        This command should only be called by Simplicity Studio and not directly
                                       from the CI.
reconfigureModem                       This command should only be called by Simplicity Studio and not directly
                                       from the CI.