Introduction#
The ZGM230S Dev Kit (OPN: ZGM230-DK2603A) has been designed to inspire customers to make battery-operated IoT devices with the Silicon Labs ZGM230S Z-Wave SiP Module System-in-Package Module. The highlights of the board include six different environ-mental sensors accessible to the ZGM230S wireless MCU. The peripherals have been grouped into power domains that can be turned on and off by the application code as needed.
Programming the ZGM230S Dev Kit is easily done using a USB Type-C cable and the on-board J-Link debugger. A USB virtual COM port provides a serial connection to the target application, and the Packet Trace Interface (PTI) offers invaluable debug information about transmitted and received packets in wireless links. Included on the board is an 8 Mbit serial flash that can be used for Over-The Air (OTA) firmware upgrade or as a general purpose non-volatile memory. The ZGM230S Dev Kit is supported in Simplicity Studio™, and a Board Support Package (BSP) is provided to give application developers a flying start.
Energy profiling and advanced wireless network analysis and debugging tools are available through the provided Mini Simplicity Connector using an external Silicon Labs debugger.
Connecting external hardware to the ZGM230S Dev Kit can be done using the 20 breakout pads which present peripherals from the ZGM230S Z-Wave SiP Module such as I2C, SPI, UART, and GPIOs. The breakout pads follow the same pinout as the expansion head-ers (EXP) on other Silicon Labs Starter Kits. The board also features a Qwiic connector which can be used to connect hardware from the Qwiic Connect System through I2C.
If you would like to know more about the HW features of the Z-Wave 800 Thunderboard, refer to UG532: ZGM230S Dev Kit User's Guide document.
Note: A Z-Wave 800 Thunderboard is just an extension kit. If you would like to use it in a Z-Wave network, you need to acquire an additional Thunderboard kit or Z-Wave PK800 kit.
Kit Contents#
The following items are included in the box:
1x ZGM230S Dev Kit board (BRD2603A)
1x 868-915 MHz antenna (LPRS ANT-SS900)
Hardware Content#
The following key hardware elements are included on the ZGM230S Dev Kit:
ZGM230S SiP Module with 39 MHz operating frequency, 512 kB kB flash, and 64 kB RAM
SMA antenna connector for wireless transmission
Silicon Labs Si7021 relative humidity and temperature sensor
Silicon Labs Si7210 hall effect sensor
Vishay VEML6035 ambient light sensor
TDK InvenSense ICM-20689 6-axis inertial sensor
Bosch Sensortec BMP384 pressure sensor
Macronix ultra low power 8 Mbit SPI flash (MX25R8035F)
LESENSE metal detector LC-sensor
Two single color LEDs and two push buttons
RGB LED
Power enable signals and isolation switches for ultra-low power operation
On-board SEGGER J-Link debugger for easy programming and debugging, which includes a USB virtual COM port and Packet
Trace Interface (PTI)
Mini Simplicity connector for access to energy profiling and advanced wireless network debugging
Qwiic connector for connecting external hardware from the Qwiic Connect System
Breakout pads for GPIO access and connection to external hardware
Reset button
Automatic switchover between USB and battery power
CR2032 coin cell holder and external battery connector
Kit Hardware Layout#

