Credential Type: PIN Code#

Credential Type: PIN Code.

Macros#

#define
CC_USER_CREDENTIAL_MAX_CREDENTIAL_SLOTS_PIN_CODE 5

Number of Supported Credential Slots for PIN Code data <0..65535:1>

#define
CC_USER_CREDENTIAL_MAX_HASH_LENGTH_PIN_CODE 0

Maximum length of PIN Code hash <0..255:1>

#define
CC_USER_CREDENTIAL_MIN_DATA_LENGTH_PIN_CODE 4

Minimum length of PIN Code data <0..255:1>

#define
CC_USER_CREDENTIAL_MAX_DATA_LENGTH_PIN_CODE 10

Maximum length of PIN Code data <0..255:1>

#define
CC_USER_CREDENTIAL_CREDENTIAL_LEARN_SUPPORTED_PIN_CODE 1

Support Credential Learn functionality for Credential Type 'PIN Code'.

#define
CC_USER_CREDENTIAL_CREDENTIAL_LEARN_RECOMMENDED_TIMEOUT_PIN_CODE 20

Recommended Credential Learn timeout for Credential Type 'PIN Code'.

#define
CC_USER_CREDENTIAL_CREDENTIAL_LEARN_NUMBER_OF_STEPS_PIN_CODE 1

Credential Learn Number of Steps for Credential Type 'PIN Code'.

#define
USE_U3C_PIN_CODE_RECOMMENDATIONS 0

Use User Credential Command Class recommendations for PIN Code manufacturer validation.