Credential Type: RFID Code#
Credential Type: RFID Code.
Macros#
#define
CC_USER_CREDENTIAL_MAX_CREDENTIAL_SLOTS_RFID_CODE 0
Number of Supported Credential Slots for RFID Code data <0..65535:1>
#define
CC_USER_CREDENTIAL_MAX_HASH_LENGTH_RFID_CODE 0
Maximum length of RFID Code hash <0..255:1>
#define
CC_USER_CREDENTIAL_MIN_DATA_LENGTH_RFID_CODE 1
Minimum length of RFID Code data <0..255:1>
#define
CC_USER_CREDENTIAL_MAX_DATA_LENGTH_RFID_CODE 32
Maximum length of RFID Code data <0..255:1>
#define
CC_USER_CREDENTIAL_CREDENTIAL_LEARN_SUPPORTED_RFID_CODE 0
Support Credential Learn functionality for Credential Type 'RFID Code'.
#define
CC_USER_CREDENTIAL_CREDENTIAL_LEARN_RECOMMENDED_TIMEOUT_RFID_CODE 20
Recommended Credential Learn timeout for Credential Type 'RFID Code'.
#define
CC_USER_CREDENTIAL_CREDENTIAL_LEARN_NUMBER_OF_STEPS_RFID_CODE 1
Credential Learn Number of Steps for Credential Type 'RFID Code'.