Public Attributes#
uint32_t
Passed 1ms ticks.
uint8_t
Repeaters in route, zero for direct range.
struct s_rssi_val
rssi_values per hop for direct and routed frames.
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
int8_t
int8_t
uint8_t
Application session id: carried unchanged through all stack layers from the transmit request (constant along the path) so it appears in the transmit status report.
Public Attribute Documentation#
rssi_values#
struct s_rssi_val _TX_STATUS_TYPE_::rssi_values
rssi_values per hop for direct and routed frames.
Contains repeaters + 1 values.
app_session_id#
uint8_t _TX_STATUS_TYPE_::app_session_id
Application session id: carried unchanged through all stack layers from the transmit request (constant along the path) so it appears in the transmit status report.