Effect of the Production Calibration the System Crystal#

How to Adjust the System Crystal describes how to remove the frequency offset of a product. This will ensure that the system frequency error is reduced to ±1ppm.

When each product is production calibrated, the net result will be as shown below.

Effect of Production CalibrationEffect of Production Calibration

As seen from the figure above, the initial crystal tolerance is at ±8 ppm, and the offset due to layout parasitic and Z-Wave SoC variance is reduced to e.g., ±1 ppm since each product is individually measured and calibrated.

To sum up: to individually calibrate each product item, one must:

  1. Be able to download RAILtest during the manufacturing of the product

  2. Be able to control RAILtest during the manufacturing of the product

  3. Be able to precisely measure a CW from the product with a precision of ±1 ppm

    • With the aid of a spectrum analyzer or an RF frequency counter

  4. Be able to derive a CTune value from the frequency measured

  5. Be able to incorporate the CTune value found into the Z-Wave protocol code to download

As seen in the procedure description above, the CTune value found must be incorporated into the Z-Wave protocol. This is done in the form of a TOKEN_MFG_CTUNE value, with value = CTune, which is programmed into memory according to the description provided in [2].