Abbreviations#
Abbreviation | Explanation |
|---|---|
BOM | Bill Of Materials |
CLI | Command Line Interface |
CW | Carrier Wave (RF single tone) |
DUT | Device Under Test |
FSK | Frequency Shift Keying |
GFSK | Gaussian shaped Frequency Shift Keying |
LBT | Listen Before Talk |
OQPSK | Offset Quadrature Phase Shift Keying |
PA | Power Amplifier |
PCB | Printed Circuit Board |
ppm | Parts Per Million, for GHz frequencies app. 1 kHz |
RF | Radio Frequency |
RSSI | Received Signal Strength Indicator |
SoC | System On Chip |
UART | Universal Asynchrony Receiver and Transmitter (RS232) |
UUID | Unique Unit IDentification |
WSTK | Wireless Starter Kit |
ZWLR | Z-Wave Long Range |