ZCL Macros#

ZCL Macros in the Application Framework.

ZCL Macro description.

Macro Definition Documentation#

ZCL_FRAME_CONTROL_FRAME_TYPE_MASK#

#define ZCL_FRAME_CONTROL_FRAME_TYPE_MASK
Value:
(BIT(0) | BIT(1))

Definition at line 2038 of file app/framework/include/af.h

ZCL_CLUSTER_SPECIFIC_COMMAND#

#define ZCL_CLUSTER_SPECIFIC_COMMAND
Value:
BIT(0)

Definition at line 2039 of file app/framework/include/af.h

ZCL_PROFILE_WIDE_COMMAND#

#define ZCL_PROFILE_WIDE_COMMAND
Value:
0u

Definition at line 2040 of file app/framework/include/af.h

ZCL_GLOBAL_COMMAND#

#define ZCL_GLOBAL_COMMAND
Value:
(ZCL_PROFILE_WIDE_COMMAND)

Definition at line 2041 of file app/framework/include/af.h

ZCL_MANUFACTURER_SPECIFIC_MASK#

#define ZCL_MANUFACTURER_SPECIFIC_MASK
Value:
BIT(2)

Definition at line 2043 of file app/framework/include/af.h

ZCL_FRAME_CONTROL_DIRECTION_MASK#

#define ZCL_FRAME_CONTROL_DIRECTION_MASK
Value:
BIT(3)

Definition at line 2045 of file app/framework/include/af.h

ZCL_FRAME_CONTROL_SERVER_TO_CLIENT#

#define ZCL_FRAME_CONTROL_SERVER_TO_CLIENT
Value:
BIT(3)

Definition at line 2046 of file app/framework/include/af.h

ZCL_FRAME_CONTROL_CLIENT_TO_SERVER#

#define ZCL_FRAME_CONTROL_CLIENT_TO_SERVER
Value:
0u

Definition at line 2047 of file app/framework/include/af.h

ZCL_DISABLE_DEFAULT_RESPONSE_MASK#

#define ZCL_DISABLE_DEFAULT_RESPONSE_MASK
Value:
BIT(4)

Definition at line 2049 of file app/framework/include/af.h

ZCL_DIRECTION_CLIENT_TO_SERVER#

#define ZCL_DIRECTION_CLIENT_TO_SERVER
Value:
0u

Definition at line 2052 of file app/framework/include/af.h

ZCL_DIRECTION_SERVER_TO_CLIENT#

#define ZCL_DIRECTION_SERVER_TO_CLIENT
Value:
1u

Definition at line 2053 of file app/framework/include/af.h

EMBER_AF_ZCL_OVERHEAD#

#define EMBER_AF_ZCL_OVERHEAD
Value:
3

Definition at line 2059 of file app/framework/include/af.h

EMBER_AF_ZCL_MANUFACTURER_SPECIFIC_OVERHEAD#

#define EMBER_AF_ZCL_MANUFACTURER_SPECIFIC_OVERHEAD
Value:
5

Definition at line 2060 of file app/framework/include/af.h

FIND_AND_JOIN_MODE_ALLOW_2_4_GHZ#

#define FIND_AND_JOIN_MODE_ALLOW_2_4_GHZ
Value:
BIT(0)

Definition at line 2063 of file app/framework/include/af.h

FIND_AND_JOIN_MODE_ALLOW_SUB_GHZ#

#define FIND_AND_JOIN_MODE_ALLOW_SUB_GHZ
Value:
BIT(1)

Definition at line 2064 of file app/framework/include/af.h

FIND_AND_JOIN_MODE_ALLOW_BOTH#

#define FIND_AND_JOIN_MODE_ALLOW_BOTH
Value:
(FIND_AND_JOIN_MODE_ALLOW_2_4_GHZ | FIND_AND_JOIN_MODE_ALLOW_SUB_GHZ)

Definition at line 2065 of file app/framework/include/af.h