Test Harness#
Callbacks for Test Harness Component.
Callbacks#
void
emberAfPluginTestHarnessWriteAttributesResponseCallback(EmberAfClusterId clusterId, uint8_t *buffer, uint16_t bufLen)
Write attributes response callback.
void
emberAfPluginTestHarnessReadAttributesResponseCallback(EmberAfClusterId clusterId, uint8_t *buffer, uint16_t bufLen)
Read attributes response callback.
Callbacks Documentation#
emberAfPluginTestHarnessWriteAttributesResponseCallback#
void emberAfPluginTestHarnessWriteAttributesResponseCallback (EmberAfClusterId clusterId, uint8_t * buffer, uint16_t bufLen)
Write attributes response callback.
Parameters
N/A | clusterId | cluster ID |
N/A | buffer | buffer |
N/A | bufLen | buffer length |
Definition at line
117
of file app/framework/plugin/test-harness/test-harness.h
emberAfPluginTestHarnessReadAttributesResponseCallback#
void emberAfPluginTestHarnessReadAttributesResponseCallback (EmberAfClusterId clusterId, uint8_t * buffer, uint16_t bufLen)
Read attributes response callback.
Parameters
N/A | clusterId | cluster ID |
N/A | buffer | buffer |
N/A | bufLen | buffer length |
Definition at line
128
of file app/framework/plugin/test-harness/test-harness.h