Secure Engine Manager#

The Secure Engine Manager provides thread-safe APIs for the SE's mailbox interface. The SE Manager APIs related to tamper operations are listed in the following table.

For the SE's mailbox interface, see Secure Engine Subsystem in Series 2 and Series 3 Secure Debug.

SE Manager API

Usage

sl_se_init_otp

Initialize SE OTP configuration (including tamper configuration on HSE-SVH and Series 3 Secure Vault devices).

sl_se_read_otp

Read SE OTP configuration (including tamper configuration on HSE-SVH and Series 3 Secure Vault devices).

sl_se_init_otp_key

Used during device initialization to upload the Public Command Key.

sl_se_read_pubkey

Read the stored Public Command Key.

sl_se_get_serialnumber

Read out the serial number (16 bytes) of the HSE device.

sl_se_get_challenge

Read out the current challenge value (16 bytes) for tamper disable.

sl_se_roll_challenge

Used to roll the current challenge value (16 bytes) to invalidate the Disable Tamper Token.

sl_se_disable_tamper

Temporarily disable tamper configuration using the Disable Tamper Token.

sl_se_get_status

Read the current HSE status (including recorded tamper status on HSE-SVH devices).

sl_se_get_reset_cause

Read the EMU->RSTCAUSE register from HSE devices after a tamper reset.

sl_se_get_tamper_reset_cause

Read the cached value of the EMU->TAMPERRSTCAUSE register after a tamper reset.

sl_se_enter_active_mode

Force the SE to remain active to enable the detection of glitch tamper events on the host Cortex-M33 core (see fourth note below)

sl_se_exit_active_mode

Exit active mode and allow the SE to sleep when not performing operations. This will prevent the detection of glitch tamper events when the SE is sleeping. This API should only be used if active mode was entered by calling sl_se_enter_active_mode. If active mode is set through a DCI command, it can only be disabled through a DCI command. (see fourth note below)

Notes:

  • The sl_se_get_reset_cause is only available on EFR32xG21B devices. The EMU->RSTCAUSE register can be directly read on other HSE-SVH and Series 3 Secure Vault devices.

  • The sl_se_get_tamper_reset_cause is unavailable on EFR32xG21B devices, and SE firmware ≥ v2.2.1 is required.

  • The SE Manager API document can be found at https://docs.silabs.com/gecko-platform/latest/platform-security-api/sl-se-manager.

  • Does not apply to EFR32MG21B parts.