Appendix C: Tamper Sources Reference#

This section provides the tamper sources for devices other than EFR32xG21B.

Tamper Sources on Other Series 2 HSE-SVH Devices#

Type

Number

Name

Description

Default Level

SE Hardware

0

Reserved

—

—

"

1

Filter counter

Filter counter reached the configured threshold value

0 (Ignore)

"

2

SE watchdog

Internal SE watchdog expired

4 (Reset)

"

3

Reserved

—

—

"

4

SE RAM ECC2

A 2-bit, non-correctable error in the SE RAM has occurred.

4 (Reset)

"

5

SE hard fault

The SE core has encountered a hard fault exception indicating that an invalid memory access was attempted.

4 (Reset)

"

6

Reserved

—

—

SE Software

7

SE software assertion

SE firmware has triggered an assertion, indicating that one of several sanity checks has failed and that normal operation cannot continue without a reset.

4 (Reset)

"

8

SE secure boot

Secure boot of SE firmware failed

4 (Reset)

"

9

User secure boot

Secure boot of host firmware failed

0 (Ignore)

"

10

Mailbox authorization

Unauthorized command received over the Mailbox interface. This can be triggered by either (1) an incorrectly signed debug unlock or tamper disable token or (2) attempting to export a non-exportable key.

0 (Ignore)

"

11

DCI authorization

Unauthorized command received over the DCI interface. This can be triggered by either (1) an incorrectly signed debug unlock or tamper disable token or (2) attempting to export a non-exportable key.

0 (Ignore)

"

12

OTP read

OTP or flash content could not be properly authenticated

4 (Reset)

"

13

Reserved

—

—

"

14

Self test

A check of the integrity of the SE's internal storage failed during boot up.

4 (Reset)

"

15

TRNG monitor

The TRNG monitor performs a number of tests on the collected entropy data. If any of these tests fail, this tamper source is triggered.

0 (Ignore)

Hardware

16

Secure lock

This tamper source indicates that the guarding mechanism (comparing the locks with their logical complement) of the debug port locks has failed.

4 (Reset)

"

17

Digital glitch

Digital Glitch detector detected an event

0 (Ignore)

"

18

Voltage glitch

Voltage Glitch Detector detected an event

0 (Ignore)

"

19

SE ICACHE

The SE's instruction cache uses a checksum to verify the integrity of the data. This tamper source is triggered if the checksum is invalid.

4 (Reset)

Type

Number

Name

Description

Default Level

"

20

SE RAM ECC1

SE RAM 1-bit ECC error occurred

0 (Ignore)

"

21

BOD [1]

Brown-Out-Detector threshold alert

4 (Reset)

"

22

Temperature sensor [1]

SE temperature is monitored to be within 5 degrees C of the limits for the device. If the limit is exceeded, this tamper source will be triggered.

0 (Ignore)

"

23

DPLL fall

DPLL lock failed low

0 (Ignore)

"

24

DPLL rise

DPLL lock failed high

0 (Ignore)

"

25

PRS0 or ETAMPDET

PRS consumer for SE Tamper 25 or ETAMPDET asserted

0 (Ignore)

"

26 - 31

PRS1 - 6 or PRS0 - 5 [1]

PRS consumer for SE Tamper 26 - 31 asserted

0 (Ignore)

Notes:

  • [1] These tamper sources are available down to EM2. Other sources are available in EM1 and above.

  • On EFR32xG23B and later devices, the default behavior is to detect tamper events only when the SE core is active. To detect tamper events when the SE is not performing operations, call sl_se_enter_active_mode(). This prevents the SE from sleeping and will result in higher current draw.

  • In other HSE-SVH devices, tamper sources 25 to 31 are used for External Tamper Detect (ETAMPDET) if present and PRS consumers. Devices with ETAMPDET (e.g. EFR32xG25B) will have 6 PRS consumers (26 to 31) and devices without ETAMPDET will have 7 PRS consumers (25 to 31).

  • The ETAMPDET source gets triggered when any of the ETAMPDET channels are asserted.

Tamper Sources on SixG301 Devices#

Type

Number

Name

Description

Default Level

SE Hardware

0

Reserved

—

—

"

1

Filter counter

Filter counter reached the configured threshold value

0 (Ignore)

"

2

SE watchdog

Internal SE watchdog expired

4 (Reset)

"

3

Crypto error

HostSymCrypto (1)

4 (Reset)

"

4

SE RAM ECC2

A 2-bit, non-correctable error in the SE RAM has occurred.

4 (Reset)

"

5

Reserved

--

-

"

6

SE major fault

SE major fault detected(2)

4 (Reset)

SE Software

7

L2 ICACHE

L2 instruction cache error

4 (Reset)

"

8

Reserved

--

-

"

9

User secure boot

Secure boot of host firmware failed

0 (Ignore)

"

10

Mailbox authorization

Unauthorized command received over the Mailbox interface. This can be triggered by either (1) an incorrectly signed debug unlock or tamper disable token or (2) attempting to export a non-exportable key.

0 (Ignore)

"

11

DCI authorization

Unauthorized command received over the DCI interface. This can be triggered by either (1) an incorrectly signed debug unlock or tamper disable token or (2) attempting to export a non-exportable key.

0 (Ignore)

"

12

SE Software Assert

SE software triggers an assert

4 (Reset)

"

13

Reserved

—

—

"

14

Self test

A check of the integrity of the SE's internal storage failed during boot up.

4 (Reset)

"

15

TRNG monitor

The TRNG monitor performs a number of tests on the collected entropy data. If any of these tests fail, this tamper source is triggered.

0 (Ignore)

Hardware

16

Secure lock

This tamper source indicates that the guarding mechanism (comparing the locks with their logical complement) of the debug port locks has failed.

4 (Reset)

"

17

Glitch Detector

Any tamper detection

0 (Ignore)

"

18

OTP Alarm

OTP alarm triggered(3)

4 (Reset)

"

19

SE ICACHE

The SE's instruction cache uses a checksum to verify the integrity of the data. This tamper source is triggered if the checksum is invalid.

4 (Reset)

“

20

SE RAM ECC 1

SE RAM 1-bit ECC error

0 (Ignore)

21

Brownout detect

Brown-out-detector threshold alert

4 (Reset)

22

Temperature sensor

On-device temperature sensor

0 (Ignore)

23

DPLL Lock

DPLL lock failure

0 (Ignore)

24

SoC PLL

SoC PLL failure

0 (Ignore)

25

eTamper detect

External tamper detect

0 (Ignore)

26

KSU ECC 1

KSU ECC 1-bit error

0 (Ignore)

27

KSU ECC 2

KSU ECC 2-bit error

4 (Reset)

28

QSPI Reseed

QSPI reseed error

4 (Reset)

29

PRS0

PRS channel 0 asserted

0 (Ignore)

30

PRS1

PRS channel 1 asserted

0 (Ignore)

31

PRS2

PRS channel 2 asserted

0 (Ignore)

Notes:

  1. HOSTSYMCRYPTO is the host cryptographic accelerator referred to as SYMCRYPTO in SixG301 reference manual.

  2. The SE Major fault is triggered by any unrecoverable error in the SE code.

  3. The OTP alarm is triggered if the OTP data cannot be read and verified.